NXOpen .NET Reference
12.0.0
|
Represents a planar ship grid. More...
Public Member Functions | |
unsafe bool | IsDatumPlaneInGrid (NXOpen.DatumPlane datumplaneTag) |
Returns the flag to indicate whether the specific datum plane is in grid or not. More... | |
unsafe void | AddDatumPlanes (NXOpen.DatumPlane[] datumplaneTags) |
Adds intersected datum planes into the planar grid. More... | |
unsafe void | RemoveDatumPlanes (NXOpen.DatumPlane[] datumplaneTags) |
Removes the specific datum planes from the planar grid. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Represents a planar ship grid.
Planar ship grid is not supported in KF.
Created in NX8.0.0
unsafe void NXOpen.Display.PlanarShipGrid.AddDatumPlanes | ( | NXOpen.DatumPlane[] | datumplaneTags | ) |
Adds intersected datum planes into the planar grid.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept")
datumplaneTags | Array of datum planes |
unsafe bool NXOpen.Display.PlanarShipGrid.IsDatumPlaneInGrid | ( | NXOpen.DatumPlane | datumplaneTag | ) |
Returns the flag to indicate whether the specific datum plane is in grid or not.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept")
datumplaneTag |
unsafe void NXOpen.Display.PlanarShipGrid.RemoveDatumPlanes | ( | NXOpen.DatumPlane[] | datumplaneTags | ) |
Removes the specific datum planes from the planar grid.
Created in NX8.0.0
License requirements: nx_ship_concept ("Ship Concept")
datumplaneTags | Array of datum planes |