NXOpen .NET Reference
12.0.0
|
Represents the builder for adding a bounded grid NXOpen.Display.PlaneGrid to a plane. More...
Properties | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
Properties inherited from NXOpen.Display.BoundedGridBuilder | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe NXOpen.Display.BoundedGridBuilder.LabelReferenceType | LabelReference [get, set] |
Returns or sets the label reference More... | |
unsafe NXOpen.Point3d | LocalOrigin [get, set] |
Returns or sets the local origin More... | |
unsafe NXOpen.Display.SectionCurveSettingsBuilder | SectionCurveSettings [get] |
Returns the curve settings builder More... | |
unsafe NXOpen.Display.BoundedGridBuilder.ShowLabelType | ShowLabel [get, set] |
Returns or sets the show labels More... | |
Properties inherited from NXOpen.Display.GridBuilder | |
unsafe NXOpen.NXColor | LineColor [get, set] |
Returns or sets the line color More... | |
unsafe double | MajorLineSpacing [get, set] |
Returns or sets the major line spacing More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MajorLineStyle [get, set] |
Returns or sets the major line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MajorLineWeight [get, set] |
Returns or sets the major line weight More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MinorLineStyle [get, set] |
Returns or sets the minor line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MinorLineWeight [get, set] |
Returns or sets the minor line weight More... | |
unsafe int | MinorLinesPerMajor [get, set] |
Returns or sets the minor lines per major More... | |
unsafe bool | Show [get, set] |
Returns or sets the show More... | |
unsafe bool | ShowMajorLines [get, set] |
Returns or sets the show major lines More... | |
unsafe bool | ShowOnTop [get, set] |
Returns or sets the show on top More... | |
unsafe int | SnapPointsPerMinor [get, set] |
Returns or sets the snap points per minor More... | |
unsafe bool | SnapToGrid [get, set] |
Returns or sets the snap to grid More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Display.BoundedGridBuilder | |
enum | ShowLabelType { Always, ParalleltoView, None } |
Specifies label option to be used for grid label display. More... | |
enum | LabelReferenceType { Local, Wcs, Absolute } |
Specifies label reference. More... | |
Public Member Functions inherited from NXOpen.Display.BoundedGridBuilder | |
unsafe bool | GetCornerPoints (out NXOpen.Point3d point1, out NXOpen.Point3d point2, out NXOpen.Point3d point3, out NXOpen.Point3d point4) |
Gets corner points of the grid More... | |
unsafe bool | SetCornerPoints (NXOpen.Point3d point1, NXOpen.Point3d point2, NXOpen.Point3d point3, NXOpen.Point3d point4) |
Sets corner points of the grid More... | |
unsafe void | SaveCurves (string groupName) |
Creates curves by intersecting the bounded grid with all bodies in the part of the grid object. More... | |
Represents the builder for adding a bounded grid NXOpen.Display.PlaneGrid to a plane.
To create a new instance of this class, use NXOpen.Display.GridCollection.CreatePlaneGridBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
LabelReference |
Local |
MajorLineSpacing |
100 (millimeters part), 1 (inches part) |
MajorLineStyle |
Solid |
MajorLineWeight |
Normal |
MinorLineStyle |
Dashed |
MinorLineWeight |
Thin |
MinorLinesPerMajor |
1 |
Show |
1 |
ShowLabel |
Always |
ShowMajorLines |
1 |
ShowOnTop |
0 |
SnapPointsPerMinor |
1 |
SnapToGrid |
0 |
Created in NX6.0.0
|
getset |
Returns or sets the plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.