NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.SectionCurveSettingsBuilder More...
Public Types | |
enum | ColorOptionType { Body, Any } |
Specifies the color of the curves. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | Color [get, set] |
Returns or sets the curve color. More... | |
unsafe NXOpen.Display.SectionCurveSettingsBuilder.ColorOptionType | ColorOption [get, set] |
Returns or sets the curve color option More... | |
unsafe bool | Show [get, set] |
Returns or sets the curve on off flag. More... | |
Represents a NXOpen.Display.SectionCurveSettingsBuilder
Created in NX6.0.0
unsafe bool NXOpen.Display.SectionCurveSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the curve color.
Used when the curve color option is set to NXOpen.Display.SectionCurveSettingsBuilder.ColorOptionType.Any .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve color option
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the curve on off flag.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.