NXOpen .NET Reference
12.0.0
|
Represents the builder for adding a grid NXOpen.Display.Grid More...
Public Types | |
enum | LineStyleType { Solid, Dashed, Phantom, Centerline, Dotted, Longdash, Dotdash } |
Specifies line style to be used for major and minor lines of the grid. More... | |
enum | LineWeightType { Thin, Normal, Thick, One, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
Specifies line weight to be used for major and minor lines of the grid. More... | |
Public Member Functions | |
unsafe void | InheritSettings (NXOpen.Display.Grid grid) |
Inherits the settings from the specified grid. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.NXColor | LineColor [get, set] |
Returns or sets the line color More... | |
unsafe double | MajorLineSpacing [get, set] |
Returns or sets the major line spacing More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MajorLineStyle [get, set] |
Returns or sets the major line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MajorLineWeight [get, set] |
Returns or sets the major line weight More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MinorLineStyle [get, set] |
Returns or sets the minor line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MinorLineWeight [get, set] |
Returns or sets the minor line weight More... | |
unsafe int | MinorLinesPerMajor [get, set] |
Returns or sets the minor lines per major More... | |
unsafe bool | Show [get, set] |
Returns or sets the show More... | |
unsafe bool | ShowMajorLines [get, set] |
Returns or sets the show major lines More... | |
unsafe bool | ShowOnTop [get, set] |
Returns or sets the show on top More... | |
unsafe int | SnapPointsPerMinor [get, set] |
Returns or sets the snap points per minor More... | |
unsafe bool | SnapToGrid [get, set] |
Returns or sets the snap to grid More... | |
Represents the builder for adding a grid NXOpen.Display.Grid
This is an abstract class, and cannot be instantiated.
Created in NX6.0.0
unsafe void NXOpen.Display.GridBuilder.InheritSettings | ( | NXOpen.Display.Grid | grid | ) |
Inherits the settings from the specified grid.
These includes settings such as Display.GridBuilder.MajorLineSpacing .
Created in NX6.0.0
License requirements: None.
grid | The grid. a null reference (Nothing in Visual Basic) is invalid. |
|
getset |
Returns or sets the line color
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the major line spacing
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the major line style
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the major line weight
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minor lines per major
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minor line style
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the minor line weight
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show major lines
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the show on top
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the snap points per minor
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the snap to grid
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.