NXOpen .NET Reference
12.0.0
|
Represents the builder for adding a datum plane grid NXOpen.Display.DatumPlaneGrid to a datum plane. More...
Public Types | |
enum | GridOrientationType { FromDatumPlane, Custom } |
Specifies grid orientation option to be used for grid display. More... | |
Public Types inherited from NXOpen.Display.BoundedGridBuilder | |
enum | ShowLabelType { Always, ParalleltoView, None } |
Specifies label option to be used for grid label display. More... | |
enum | LabelReferenceType { Local, Wcs, Absolute } |
Specifies label reference. More... | |
Public Types inherited from NXOpen.Display.GridBuilder | |
enum | LineStyleType { Solid, Dashed, Phantom, Centerline, Dotted, Longdash, Dotdash } |
Specifies line style to be used for major and minor lines of the grid. More... | |
enum | LineWeightType { Thin, Normal, Thick, One, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
Specifies line weight to be used for major and minor lines of the grid. More... | |
Public Member Functions | |
unsafe NXOpen.DatumPlane[] | GetDatumPlanes () |
Get the list of datum planes. More... | |
unsafe void | SetDatumPlanes (NXOpen.DatumPlane[] datumPlanes) |
Set the list of datum planes. More... | |
Public Member Functions inherited from NXOpen.Display.BoundedGridBuilder | |
unsafe bool | GetCornerPoints (out NXOpen.Point3d point1, out NXOpen.Point3d point2, out NXOpen.Point3d point3, out NXOpen.Point3d point4) |
Gets corner points of the grid More... | |
unsafe bool | SetCornerPoints (NXOpen.Point3d point1, NXOpen.Point3d point2, NXOpen.Point3d point3, NXOpen.Point3d point4) |
Sets corner points of the grid More... | |
unsafe void | SaveCurves (string groupName) |
Creates curves by intersecting the bounded grid with all bodies in the part of the grid object. More... | |
Public Member Functions inherited from NXOpen.Display.GridBuilder | |
unsafe void | InheritSettings (NXOpen.Display.Grid grid) |
Inherits the settings from the specified grid. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Display.DatumPlaneGridBuilder.GridOrientationType | GridOrientation [get, set] |
Returns or sets the grid orientation More... | |
Properties inherited from NXOpen.Display.BoundedGridBuilder | |
unsafe bool | Associative [get, set] |
Returns or sets the associative More... | |
unsafe NXOpen.Display.BoundedGridBuilder.LabelReferenceType | LabelReference [get, set] |
Returns or sets the label reference More... | |
unsafe NXOpen.Point3d | LocalOrigin [get, set] |
Returns or sets the local origin More... | |
unsafe NXOpen.Display.SectionCurveSettingsBuilder | SectionCurveSettings [get] |
Returns the curve settings builder More... | |
unsafe NXOpen.Display.BoundedGridBuilder.ShowLabelType | ShowLabel [get, set] |
Returns or sets the show labels More... | |
Properties inherited from NXOpen.Display.GridBuilder | |
unsafe NXOpen.NXColor | LineColor [get, set] |
Returns or sets the line color More... | |
unsafe double | MajorLineSpacing [get, set] |
Returns or sets the major line spacing More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MajorLineStyle [get, set] |
Returns or sets the major line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MajorLineWeight [get, set] |
Returns or sets the major line weight More... | |
unsafe NXOpen.Display.GridBuilder.LineStyleType | MinorLineStyle [get, set] |
Returns or sets the minor line style More... | |
unsafe NXOpen.Display.GridBuilder.LineWeightType | MinorLineWeight [get, set] |
Returns or sets the minor line weight More... | |
unsafe int | MinorLinesPerMajor [get, set] |
Returns or sets the minor lines per major More... | |
unsafe bool | Show [get, set] |
Returns or sets the show More... | |
unsafe bool | ShowMajorLines [get, set] |
Returns or sets the show major lines More... | |
unsafe bool | ShowOnTop [get, set] |
Returns or sets the show on top More... | |
unsafe int | SnapPointsPerMinor [get, set] |
Returns or sets the snap points per minor More... | |
unsafe bool | SnapToGrid [get, set] |
Returns or sets the snap to grid More... | |
Represents the builder for adding a datum plane grid NXOpen.Display.DatumPlaneGrid to a datum plane.
To create a new instance of this class, use NXOpen.Display.GridCollection.CreateDatumPlaneGridBuilder
Default values.
Property | Value |
---|---|
Associative |
1 |
GridOrientation |
Custom |
LabelReference |
Local |
MajorLineSpacing |
100 (millimeters part), 1 (inches part) |
MajorLineStyle |
Solid |
MajorLineWeight |
Normal |
MinorLineStyle |
Dashed |
MinorLineWeight |
Thin |
MinorLinesPerMajor |
1 |
Show |
1 |
ShowLabel |
Always |
ShowMajorLines |
1 |
ShowOnTop |
0 |
SnapPointsPerMinor |
1 |
SnapToGrid |
0 |
Created in NX6.0.0
unsafe NXOpen.DatumPlane [] NXOpen.Display.DatumPlaneGridBuilder.GetDatumPlanes | ( | ) |
Get the list of datum planes.
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Display.DatumPlaneGridBuilder.SetDatumPlanes | ( | NXOpen.DatumPlane[] | datumPlanes | ) |
Set the list of datum planes.
When editing an existing datum plane grid, only a single datum plane may be set and it must meet the following conditions:
Created in NX6.0.0
License requirements: None.
datumPlanes | datum plane list |
|
getset |
Returns or sets the grid orientation
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.