NXOpen .NET Reference
12.0.0
|
Represents a collection of function objects More...
Public Member Functions | |
NXOpen.CAE.Function[] | ToArray () |
Returns an array of NXOpen.CAE.Function objects. More... | |
unsafe NXOpen.CAE.FunctionBuilder | CreateFunctionBuilder (NXOpen.CAE.Function function) |
Return NXOpen.CAE.FunctionBuilder object More... | |
unsafe NXOpen.CAE.Function | Copy (NXOpen.CAE.Function sourceFunction, string destinationFunctionName) |
Copies a NXOpen.CAE.Function in the Scenario database of Motion Simulation and Advanced Simulation. More... | |
unsafe void | Delete (NXOpen.CAE.Function deleteFunction) |
Delete a NXOpen.CAE.Function in the Scenario database of Motion Simulation and Advanced Simulation. More... | |
unsafe NXOpen.CAE.Function | FindObject (string name) |
Finds the NXOpen.CAE.Function with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of function objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX5.0.0
unsafe NXOpen.CAE.Function NXOpen.CAE.FunctionCollection.Copy | ( | NXOpen.CAE.Function | sourceFunction, |
string | destinationFunctionName | ||
) |
Copies a NXOpen.CAE.Function in the Scenario database of Motion Simulation and Advanced Simulation.
Created in NX5.0.0
License requirements: None.
sourceFunction | |
destinationFunctionName |
unsafe NXOpen.CAE.FunctionBuilder NXOpen.CAE.FunctionCollection.CreateFunctionBuilder | ( | NXOpen.CAE.Function | function | ) |
Return NXOpen.CAE.FunctionBuilder object
Created in NX5.0.0
License requirements: None.
function |
unsafe void NXOpen.CAE.FunctionCollection.Delete | ( | NXOpen.CAE.Function | deleteFunction | ) |
Delete a NXOpen.CAE.Function in the Scenario database of Motion Simulation and Advanced Simulation.
Created in NX6.0.0
License requirements: None.
deleteFunction | the function to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.Function NXOpen.CAE.FunctionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.CAE.Function with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX5.0.0
License requirements: None.
name |
NXOpen.CAE.Function [] NXOpen.CAE.FunctionCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.Function objects.
|
get |
Returns the tag of this object.