NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Optimization.DesignStudyCollection More...
Public Member Functions | |
NXOpen.Optimization.DesignStudyBuilder[] | ToArray () |
Returns an array of NXOpen.Optimization.DesignStudyBuilder objects. More... | |
unsafe NXOpen.Optimization.DesignStudyBuilder | CreateDesignStudyBuilder () |
Create builder for design study class More... | |
unsafe NXOpen.Optimization.DesignStudyAttributeBuilder | CreateDesignStudyAttributeBuilder () |
Create builder for DesignStudyAttribute class More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Optimization.DesignStudyCollection
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX6.0.0
unsafe NXOpen.Optimization.DesignStudyAttributeBuilder NXOpen.Optimization.DesignStudyCollection.CreateDesignStudyAttributeBuilder | ( | ) |
Create builder for DesignStudyAttribute class
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.DesignStudyBuilder NXOpen.Optimization.DesignStudyCollection.CreateDesignStudyBuilder | ( | ) |
Create builder for design study class
Created in NX6.0.0
License requirements: None.
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Optimization.DesignStudyBuilder [] NXOpen.Optimization.DesignStudyCollection.ToArray | ( | ) |
Returns an array of NXOpen.Optimization.DesignStudyBuilder objects.
|
get |
Returns the tag of this object.