NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Optimization.DesignStudyBuilder More...
Classes | |
struct | _DesignStudyObjective |
Defined Objective Structure | |
struct | _DesignStudyVariable |
Defined variable structure | |
struct | DesignStudyObjective |
Defined Objective Structure More... | |
struct | DesignStudyVariable |
Defined variable structure More... | |
Public Types | |
enum | DesignStudyAttributeType { Expression, KFAttribute, GeometryParameter } |
Attribute type More... | |
enum | DesignStudyConstraintLimitType { Upper, Lower } |
Constraint limit type More... | |
enum | DesignStudyDistributeType { Uniform, Normal, Gamma } |
Distribution type More... | |
Public Member Functions | |
unsafe void | RunDesignStudy () |
Run design study process More... | |
unsafe NXOpen.Optimization.DesignStudyBuilder.DesignStudyObjective[] | GetDesignStudyObjectives () |
Returns the objectives More... | |
unsafe void | SetDesignStudyObjectives (string[] attributeNames, NXOpen.NXObject[] attributeObjects, NXOpen.Optimization.DesignStudyBuilder.DesignStudyAttributeType[] objectiveTypes, double[] warningLowerLimit, double[] warningUpperLimit, double[] failureLowerLimit, double[] failureUpperLimit) |
Sets the objectives More... | |
unsafe NXOpen.Optimization.DesignStudyBuilder.DesignStudyVariable[] | GetDesignStudyVariables () |
Returns the variables More... | |
unsafe void | SetDesignStudyVariables (string[] attributeNames, NXOpen.NXObject[] attributeObjects, NXOpen.Optimization.DesignStudyBuilder.DesignStudyAttributeType[] variableTypes, double[] variableLowerLimitValue, double[] variableUpperLimitValue, NXOpen.Optimization.DesignStudyBuilder.DesignStudyDistributeType[] distributeType, double[] locationParameter, double[] scaleParameter, double[] shapeParameter, int[] valuesCount) |
Sets the variables More... | |
unsafe void | BuildAllObjectives () |
Build all the objectives More... | |
unsafe void | RemoveAllObjectives () |
Remove all the objectives More... | |
unsafe void | BuildAllVariables () |
Build all the variables More... | |
unsafe void | RemoveAllVariables () |
Remove all the variables More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsShowGraph [get, set] |
Returns or sets the property - is show graph More... | |
unsafe bool | IsUpdateDisp [get, set] |
Returns or sets the property - is update display More... | |
unsafe string | StudyName [get, set] |
Returns or sets the study name which is unique in one part More... | |
Represents a NXOpen.Optimization.DesignStudyBuilder
To create a new instance of this class, use NXOpen.Optimization.DesignStudyCollection.CreateDesignStudyBuilder
Created in NX6.0.0
unsafe void NXOpen.Optimization.DesignStudyBuilder.BuildAllObjectives | ( | ) |
Build all the objectives
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.DesignStudyBuilder.BuildAllVariables | ( | ) |
Build all the variables
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.DesignStudyBuilder.DesignStudyObjective [] NXOpen.Optimization.DesignStudyBuilder.GetDesignStudyObjectives | ( | ) |
Returns the objectives
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.Optimization.DesignStudyBuilder.DesignStudyVariable [] NXOpen.Optimization.DesignStudyBuilder.GetDesignStudyVariables | ( | ) |
Returns the variables
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.DesignStudyBuilder.RemoveAllObjectives | ( | ) |
Remove all the objectives
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.DesignStudyBuilder.RemoveAllVariables | ( | ) |
Remove all the variables
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.DesignStudyBuilder.RunDesignStudy | ( | ) |
Run design study process
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Optimization.DesignStudyBuilder.SetDesignStudyObjectives | ( | string[] | attributeNames, |
NXOpen.NXObject[] | attributeObjects, | ||
NXOpen.Optimization.DesignStudyBuilder.DesignStudyAttributeType[] | objectiveTypes, | ||
double[] | warningLowerLimit, | ||
double[] | warningUpperLimit, | ||
double[] | failureLowerLimit, | ||
double[] | failureUpperLimit | ||
) |
Sets the objectives
Created in NX6.0.0
License requirements: None.
attributeNames | Objective attribute name array |
attributeObjects | Objective attribute object array |
objectiveTypes | Objective attribute type array |
warningLowerLimit | Warning lower limit |
warningUpperLimit | Warning upper limit |
failureLowerLimit | Failure lower limit |
failureUpperLimit | Failure upper limit |
unsafe void NXOpen.Optimization.DesignStudyBuilder.SetDesignStudyVariables | ( | string[] | attributeNames, |
NXOpen.NXObject[] | attributeObjects, | ||
NXOpen.Optimization.DesignStudyBuilder.DesignStudyAttributeType[] | variableTypes, | ||
double[] | variableLowerLimitValue, | ||
double[] | variableUpperLimitValue, | ||
NXOpen.Optimization.DesignStudyBuilder.DesignStudyDistributeType[] | distributeType, | ||
double[] | locationParameter, | ||
double[] | scaleParameter, | ||
double[] | shapeParameter, | ||
int[] | valuesCount | ||
) |
Sets the variables
Created in NX6.0.0
License requirements: None.
attributeNames | Variable attribute name array |
attributeObjects | Variable attribute object array |
variableTypes | Variable attribute type array |
variableLowerLimitValue | Variable lower limit value array |
variableUpperLimitValue | Variable upper limit value array |
distributeType | Distribute type |
locationParameter | Location parameter |
scaleParameter | Scale parameter |
shapeParameter | Shape parameter |
valuesCount | Values count |
|
getset |
Returns or sets the property - is show graph
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the property - is update display
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the study name which is unique in one part
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.