NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.PerspectiveOptionsBuilder More...
Public Member Functions | |
unsafe void | ApplyLastDistanceChange () |
Sets the work view to have the camera distance, which is the distance from the camera's position to the target position in the work view which was specified in the last use of NXOpen.Display.PerspectiveOptionsBuilder.CameraDistance The camera distance has no meaning for an orthographic view, so this method does nothing if the work view is an orthographic view. More... | |
unsafe void | Cancel () |
Cancels the Perspective Options Builder. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | CameraDistance [get, set] |
Returns or sets the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view. More... | |
Represents a NXOpen.Display.PerspectiveOptionsBuilder
Cameras are not supported in KF.
Created in NX8.0.0
unsafe void NXOpen.Display.PerspectiveOptionsBuilder.ApplyLastDistanceChange | ( | ) |
Sets the work view to have the camera distance, which is the distance from the camera's position to the target position in the work view which was specified in the last use of NXOpen.Display.PerspectiveOptionsBuilder.CameraDistance The camera distance has no meaning for an orthographic view, so this method does nothing if the work view is an orthographic view.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Display.PerspectiveOptionsBuilder.Cancel | ( | ) |
Cancels the Perspective Options Builder.
The camera distance of the work view is restored to the value it had when the builder was created. The camera distance has no meaning for an orthographic view, so this method does nothing if the work view is an orthographic view.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the camera distance: The distance from the camera's position to the target position in the work view view when it is a perspective view.
The camera distance has no meaning for an orthographic view, so this property is not applicable if the work view is an orthographic view.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.