NXOpen .NET Reference
12.0.0
|
Builder for creating a convergent body from CAE. More...
Public Types | |
enum | Option { ParentOfFEM, ComponentOfCADBody, NewPart, ExistingPart } |
Represents the supported export locations of convergent body More... | |
Properties | |
unsafe bool | Associate [get, set] |
Returns or sets a value indicating whether to associate the convergent body to the polygon body or not More... | |
unsafe NXOpen.CAE.SelectCAEBodyList | BodySelection [get] |
Returns the polygon body selection list inside of FEM part More... | |
unsafe string | ExistingFile [get, set] |
Returns or sets the existing part file name which is required if NXOpen.CAE.ConvertToConvergentBodyBuilder.Option is set to CAE.ConvertToConvergentBodyBuilder.Option.ExistingPart More... | |
unsafe string | NewFile [get, set] |
Returns or sets the new part file name which is required if NXOpen.CAE.ConvertToConvergentBodyBuilder.Option is set to CAE.ConvertToConvergentBodyBuilder.Option.NewPart More... | |
unsafe NXOpen.CAE.ConvertToConvergentBodyBuilder.Option | TargetOption [get, set] |
Returns or sets the target option which indicates where the resulting convergent body will be created More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for creating a convergent body from CAE.
CAEBody
To create a new instance of this class, use NXOpen.CAE.CaePart.CreateConvertToConvergentBodyBuilder
Created in NX12.0.0
Represents the supported export locations of convergent body
|
getset |
Returns or sets a value indicating whether to associate the convergent body to the polygon body or not
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the polygon body selection list inside of FEM part
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the existing part file name which is required if NXOpen.CAE.ConvertToConvergentBodyBuilder.Option is set to CAE.ConvertToConvergentBodyBuilder.Option.ExistingPart
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the new part file name which is required if NXOpen.CAE.ConvertToConvergentBodyBuilder.Option is set to CAE.ConvertToConvergentBodyBuilder.Option.NewPart
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the target option which indicates where the resulting convergent body will be created
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.