NXOpen .NET Reference
12.0.0
|
Represents a collection of assemblies. More...
Public Member Functions | |
unsafe NXOpen.Assemblies.ProductOutlineBuilder | CreateProductOutlineBuilder () |
Creates a NXOpen.Assemblies.ProductOutlineBuilder . More... | |
unsafe void | ShowProductOutline (bool isShow) |
Controls the visibility of already defined product outline. More... | |
unsafe void | ShowSelectableProductOutline (bool isSelectable) |
Controls the visibility and selectability of already defined product outline. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | IsProductOutlineDefined [get] |
Returns the status of the product outline. More... | |
Represents a collection of assemblies.
Input to this class can be PSM facet objects.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX6.0.0
unsafe NXOpen.Assemblies.ProductOutlineBuilder NXOpen.Assemblies.ProductOutlineManager.CreateProductOutlineBuilder | ( | ) |
Creates a NXOpen.Assemblies.ProductOutlineBuilder .
Gives access to the attributes of the Product Outline
Created in NX6.0.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
unsafe void NXOpen.Assemblies.ProductOutlineManager.ShowProductOutline | ( | bool | isShow | ) |
Controls the visibility of already defined product outline.
Supply true to show the Product Outline, or false to hide the Product Outline.
Created in NX6.0.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
isShow | Flag to make the product Outline selectable or unselectable. If "true" the Product outline is made selectable. |
unsafe void NXOpen.Assemblies.ProductOutlineManager.ShowSelectableProductOutline | ( | bool | isSelectable | ) |
Controls the visibility and selectability of already defined product outline.
Supply true to show the selectable Product Outline, or false to hide the Product Outline.
Created in NX6.0.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
isSelectable | Flag to make the product Outline selectable or unselectable. If "true" the Product outline is made selectable. |
|
get |
Returns the status of the product outline.
If the product outline is already defined, it returns "true", else returns "false".
Created in NX6.0.0
License requirements: None.
|
get |
Returns the tag of this object.