NXOpen .NET Reference
12.0.0
|
Provides classes and interfaces for Assemblies. More...
Namespaces | |
package | ProductInterface |
Provides classes and interfaces for Assembly Product Interfaces. | |
Classes | |
class | AbsolutePositionBuilder |
Represents a builder class that absolutely positions the specified objects. More... | |
class | AddComponentBuilder |
Represents a builder class that performs add existing component operation in current context. More... | |
class | Arrangement |
Manages the suppression of NXOpen.Assemblies.Component s within a NXOpen.Assemblies.ComponentAssembly . More... | |
class | ArrangementCollection |
a collection of arrangements More... | |
class | ArrangementsBuilder |
Represents an arrangements builder that selects an arrangement More... | |
class | AssembliesGeneralPropertiesBuilder |
Represents an NXOpen.Assemblies.AssembliesGeneralPropertiesBuilder to be used for changing the general properties of a component. More... | |
class | AssembliesParameterPropertiesBuilder |
Represents an NXOpen.Assemblies.AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component. More... | |
class | Assembly |
Assembly class More... | |
class | AssemblyManager |
Represents the Assembly Manager More... | |
class | AttributeSearchTerm |
An attribute search term within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | AttributeSearchTermBuilder |
An AttributeSearchTermBuilder is used to create or edit an NXOpen.Assemblies.AttributeSearchTerm . More... | |
class | BoxSearchTerm |
A volume search term within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | BoxSearchTermBuilder |
A BoxSearchTermBuilder is used to create or edit an NXOpen.Assemblies.BoxSearchTerm . More... | |
class | ClearanceAnalysisBuilder |
Represents NXOpen.Assemblies.ClearanceAnalysisBuilder . More... | |
class | ClearanceSet |
Represents NXOpen.Assemblies.ClearanceSet . More... | |
class | ClearanceSetCollection |
Represents NXOpen.Assemblies.ClearanceSetCollection . More... | |
struct | DegreesOfFreedom |
Structure used to report the Degrees of Freedom of a component. More... | |
class | Component |
Represents a component in a NXOpen.Assemblies.ComponentAssembly . More... | |
class | ComponentAssembly |
Represents the set of NXOpen.Assemblies.Component s that make up an assembly. More... | |
class | ComponentGroup |
Represents a Component Group that is defined within an Assembly. More... | |
class | ComponentGroupCollection |
Contains a collection of Component Groups a NXOpen.Assemblies.ComponentGroup that are defined within an Assembly part. More... | |
class | ComponentOrder |
Represents an order object that stores the order of child NXOpen.Assemblies.Component s in context of parent NXOpen.Assemblies.ComponentAssembly . More... | |
class | ComponentPattern |
Represents the component pattern class. More... | |
class | ComponentPatternBuilder |
Represents a builder class that performs various NXOpen.Assemblies.ComponentPattern operations. More... | |
class | ComponentPatternCollection |
Represents the collection object for all component patterns. More... | |
class | ConstraintDisplayBuilder |
The NXOpen.Assemblies.ConstraintDisplayBuilder can be used to control visibility of constraints and optionally components. More... | |
class | CopyDesignElementBuilder |
Represents a builder class that performs copying design element operation in 4GD. More... | |
class | CreateComponentBuilder |
Represents a NXOpen.Assemblies.CreateComponentBuilder builder class. More... | |
class | CreateNewComponentBuilder |
Represents a NXOpen.Assemblies.CreateNewComponentBuilder builder class. More... | |
class | CreateOverridePartBuilder |
Represents a builder class that creates empty override part in the specified design elements. More... | |
class | DeleteOverridePartBuilder |
Represents a builder class that deletes override part in the specified design elements. More... | |
class | DesignElementBuilder |
Represents a builder class that performs various design element operations. More... | |
class | DrawingExplosion |
Represents an explosion used in a drawing view of an arrangement. More... | |
class | DrawingExplosionCollection |
Represents a collection of drawing explosions More... | |
class | ExplicitSearchTerm |
A NXOpen.Assemblies.SubsetRecipe search term that refers explicitly to a design element. More... | |
class | ExplodedComponent |
Represents a NXOpen.Assemblies.Component within an explosion. More... | |
class | Explosion |
Represents an explosion. More... | |
class | ExplosionCollection |
Represents a collection of explosions More... | |
class | FindInCollaborativeDesign |
FindInCollaborativeDesign is a searcher for performing simple searches in the context of a subset. More... | |
class | GroupSearchTerm |
A group of NXOpen.Assemblies.SearchTerm s within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | HideComponentBuilder |
Represents a NXOpen.Assemblies.HideComponentBuilder More... | |
class | LoadInterpartDataBuilder |
Represents a builderNXOpen.Assemblies.LoadInterpartDataBuilder More... | |
class | MakeUniquePartBuilder |
Represents a NXOpen.Assemblies.MakeUniquePartBuilder builder. More... | |
class | MechanicalRoutingSubsetBuilder |
A MechanicalRoutingSubsetBuilder is used to create/edit Subsets NXOpen.Assemblies.Subset that are used to define the context needed to perform a Mechanical Routing Design activity. More... | |
class | NamespaceDoc |
Provides classes and interfaces for Assemblies. More... | |
class | Order |
Represents base class for all Order classes. More... | |
class | OrderCollection |
a collection of NXOpen.Assemblies.Order s More... | |
class | Partition |
A partition is a Teamcenter object in a Collaborative Design. More... | |
class | PartitionList |
Represents a list of objects. More... | |
class | PartitionScheme |
A partition scheme is a Teamcenter object in a Collaborative Design. More... | |
class | PartitionSearchTerm |
A Assemblies.SubsetRecipe search term that refers to a partition. More... | |
class | PatternInstance |
Represents the pattern instance object. More... | |
class | PatternMaster |
Represents the pattern master object. More... | |
class | PatternMember |
Represents the pattern member object. More... | |
class | PlaneSearchTerm |
A plane search term within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | PlaneSearchTermBuilder |
A PlaneSearchTermBuilder is used to create or edit an NXOpen.Assemblies.PlaneSearchTerm . More... | |
class | PositioningGroup |
Represents the class for positioning group. More... | |
class | PositioningGroupBuilder |
Represents builder class for positioning group which is used to store constraints for design element. More... | |
class | PositioningTask |
Represents the class for positioning task. More... | |
class | PositioningTaskBuilder |
Represents the class for positioning task builder More... | |
class | ProductOutlineBuilder |
Represents a builder NXOpen.Assemblies.ProductOutlineBuilder . More... | |
class | ProductOutlineManager |
Represents a collection of assemblies. More... | |
class | ProximitySearchTerm |
A proximity search term within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | ProximitySearchTermBuilder |
A ProximitySearchTermBuilder is used to create or edit an Assemblies.BoxSearchTerm . More... | |
class | RelinkerBuilder |
Represents a NXOpen.Assemblies.RelinkerBuilder More... | |
class | RelinkerCollection |
Represents a collection of relinker More... | |
class | ReplaceComponentBuilder |
Represents a NXOpen.Assemblies.ReplaceComponentBuilder builder. More... | |
class | RunContentProximitySearchTerm |
A proximity search term within a NXOpen.Assemblies.SubsetRecipe . More... | |
class | RunContentProximitySearchTermBuilder |
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies.RunContentProximitySearchTerm . More... | |
class | SearchResultCollection |
A collection of NXOpen.Assemblies.SearchResultElement s. More... | |
class | SearchResultElement |
A search result element can be produced as the result of a search performed in the context of a NXOpen.Assemblies.SubsetBuilder . More... | |
class | SearchTerm |
A search term is used to specify a search for the contents of a NXOpen.Assemblies.Subset . More... | |
class | SearchTermBuilder |
A SearchTermBuilder is used to create or edit an NXOpen.Assemblies.SearchTerm . More... | |
class | SelectComponent |
Represents a single object selection. More... | |
class | SelectComponentList |
Represents a list of objects on a selection list. More... | |
class | ShowComponentBuilder |
Represents a NXOpen.Assemblies.ShowComponentBuilder More... | |
class | Subset |
A subset is a set of design elements within a collaborative design. More... | |
class | SubsetBuilder |
A SubsetBuilder is used to create or edit an NXOpen.Assemblies.Subset . More... | |
class | SubsetCollection |
Represents a collection of subset. More... | |
class | SubsetConfigurationBuilder |
A SubsetConfigurationBuilder is used to edit the revision rule and effectivity used to configure the contents of the subset. More... | |
class | SubsetRecipe |
A subset recipe is used by a NXOpen.Assemblies.SubsetBuilder to collect NXOpen.Assemblies.SearchTerm s. More... | |
class | UpdateDesignElementPositionBuilder |
Represents the builder class that updates positions of the DE's(Shape/Reuse) or Subordinates with override that are out of date. More... | |
class | UpdateStructureBuilder |
Represents a builder NXOpen.Assemblies.UpdateStructureBuilder . More... | |
class | WaveQuery |
Provides information about the inter-part relations (e.g. More... | |
Provides classes and interfaces for Assemblies.
NX Event types
Represents the collaborative content type corresponding to this component
The overall result of the degrees of freedom calculation reported in NXOpen.Assemblies.DegreesOfFreedom .
Enumerator | |
---|---|
Unknown |
The calculation failed to produce a result, possibly because the component is inconsistently constrained. |
Success |
The degrees of freedom calculation succeeded. |
The status of a rotation point, rotation axis or translation direction reported in NXOpen.Assemblies.DegreesOfFreedom .
Represents the type of the positioning override on the component