NXOpen .NET Reference
12.0.0
|
Represents builder class for positioning group which is used to store constraints for design element. More...
Properties | |
unsafe bool | MakeActive [get, set] |
Returns or sets the option to specify whether a newly created positioning group should be made active after creation or not. More... | |
unsafe NXOpen.Assemblies.PositioningTask | OwningPositioningTask [get, set] |
Returns or sets the owning positioning task. More... | |
unsafe NXOpen.SelectDisplayableObjectList | PositioningGroupDataMembers [get] |
Returns the members for positioning group More... | |
unsafe string | PositioningGroupName [get, set] |
Returns or sets the name of positioning group. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents builder class for positioning group which is used to store constraints for design element.
To create a new instance of this class, use NXOpen.CollaborativeContentManager.CreatePositioningGroupBuilder
Default values.
Property | Value |
---|---|
MakeActive |
1 |
Created in NX10.0.0
|
getset |
Returns or sets the option to specify whether a newly created positioning group should be made active after creation or not.
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the owning positioning task.
During creation set method should be called with the positioning task in which new NXOpen.Assemblies.PositioningGroup has to be created. During edit operation set method should not be called. An error would be raised if during edit operation set method is called with a positioning task which is different from the owning positioning task of NXOpen.Assemblies.PositioningGroup .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the members for positioning group
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the name of positioning group.
The user of this API is responcible to free the text pointer
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")