NXOpen .NET Reference
12.0.0
|
A SubsetConfigurationBuilder is used to edit the revision rule and effectivity used to configure the contents of the subset. More...
Public Member Functions | |
unsafe void | Commit () |
Commit the subset configuration changes to the Assemblies.SubsetBuilder More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.BasicEffectivityBuilder | Effectivity [get] |
Returns the effectivity for use in searches for the contents of the Assemblies.Subset . More... | |
unsafe string | RevisionRule [get, set] |
Returns or sets the revision rule for use in searches for the contents of the Assemblies.Subset . More... | |
A SubsetConfigurationBuilder is used to edit the revision rule and effectivity used to configure the contents of the subset.
Created in NX8.5.0
unsafe void NXOpen.Assemblies.SubsetConfigurationBuilder.Commit | ( | ) |
Commit the subset configuration changes to the Assemblies.SubsetBuilder
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe bool NXOpen.Assemblies.SubsetConfigurationBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the effectivity for use in searches for the contents of the Assemblies.Subset .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the revision rule for use in searches for the contents of the Assemblies.Subset .
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")