NXOpen .NET Reference
12.0.0
|
Represent an interface class for basic effectivity block to assign or edit discrete effectivity unit values. More...
Public Member Functions | |
unsafe void | UpdateBuilderDetails (NXOpen.CollaborativeDesign cd, string[] effectivityFormulae) |
Update this builder with new NXOpen.CollaborativeDesign and effectivity formula More... | |
unsafe void | UpdateBuilderDetails (NXOpen.CollaborativeDesign cd, string validationBasisFormula, string[] effectivityFormulae) |
Update this builder with new NXOpen.CollaborativeDesign , validation basis formula and effectivity formulae to edit. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | EffectivityFormula [get] |
Returns the string representation of effectivity More... | |
unsafe int | UnitEffectivityValue [get, set] |
Returns or sets the unit effectivity value More... | |
unsafe string | ValidationBasisEffectivityFormula [get] |
Returns the string representation of validation basis effectivity More... | |
Represent an interface class for basic effectivity block to assign or edit discrete effectivity unit values.
Also provides method to apply all units or no units effectivity.
Created in NX8.5.0
unsafe void NXOpen.BasicEffectivityBuilder.UpdateBuilderDetails | ( | NXOpen.CollaborativeDesign | cd, |
string[] | effectivityFormulae | ||
) |
Update this builder with new NXOpen.CollaborativeDesign and effectivity formula
Created in NX8.5.0
License requirements: None.
cd | |
effectivityFormulae |
unsafe void NXOpen.BasicEffectivityBuilder.UpdateBuilderDetails | ( | NXOpen.CollaborativeDesign | cd, |
string | validationBasisFormula, | ||
string[] | effectivityFormulae | ||
) |
Update this builder with new NXOpen.CollaborativeDesign , validation basis formula and effectivity formulae to edit.
Effectivity formulae will be validated against provided validation basis formula.
Created in NX9.0.0
License requirements: None.
cd | |
validationBasisFormula | |
effectivityFormulae |
unsafe bool NXOpen.BasicEffectivityBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the string representation of effectivity
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the unit effectivity value
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the string representation of validation basis effectivity
Created in NX9.0.0
License requirements: None.