NXOpen .NET Reference
12.0.0
|
A SubsetBuilder is used to create or edit an NXOpen.Assemblies.Subset . More...
Public Member Functions | |
unsafe void | GetSubsets (out NXOpen.Assemblies.Subset[] subsets) |
Returns subsets held / created by this builder. More... | |
unsafe void | GenerateResults () |
Generate the search results for the NXOpen.Assemblies.Subset according to the current NXOpen.Assemblies.SubsetRecipe . More... | |
unsafe NXOpen.NXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | GetSubsetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns subset logical objects created by builder. More... | |
unsafe void | UpdateConfigurationContext (NXOpen.PDM.LogicalObject logicalObject) |
Updates revision rule, effectivity and variant information on subset logical object of subset builder. More... | |
unsafe void | UpdateSubsetConfigurationOfDependentSubset () |
Updates revision rule, effectivity information on the dependent subsets if any. More... | |
unsafe void | UpdateSubsetTargetPropertiesOfDependentSubset () |
Updates target effectivity information on the dependent subsets if any. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
NXOpen.Assemblies.SearchResultCollection | SearchResults [get] |
Returns the NXOpen.Assemblies.SearchResultCollection that contains current search results associated with this subset builder. More... | |
NXOpen.Assemblies.SubsetRecipe | Recipe [get] |
Returns the NXOpen.Assemblies.SubsetRecipe that contains the NXOpen.Assemblies.SearchTerm s used to generate the contents of the subset More... | |
unsafe bool | AddAllSubordinates [get, set] |
Returns or sets the value which determines whether the subset will include all the subordinates of reuse design elements. More... | |
unsafe NXOpen.CollaborativeDesign | CollaborativeDesign [get, set] |
Returns or sets the NXOpen.CollaborativeDesign of the subset. More... | |
unsafe NXOpen.PDM.ConfigurationContextBuilder | ConfigurationContext [get] |
Returns the configuration context builder. More... | |
unsafe NXOpen.ContentDefinition | ContentDefinition [get, set] |
Returns or sets the NXOpen.ContentDefinition used to define the context of the subset creation. More... | |
unsafe NXOpen.Assemblies.FindInCollaborativeDesign | Finder [get] |
Returns the NXOpen.Assemblies.FindInCollaborativeDesign for use in the context determined by this builder. More... | |
unsafe NXOpen.Assemblies.Subset | Subset [get] |
Returns the NXOpen.Assemblies.Subset that we are building. More... | |
unsafe NXOpen.Assemblies.SubsetConfigurationBuilder | SubsetConfiguration [get] |
Returns the subset configuration. More... | |
unsafe string | SubsetDescription [get, set] |
Returns or sets the description of the NXOpen.Assemblies.Subset . More... | |
unsafe string | SubsetName [get, set] |
Returns or sets the name of the NXOpen.Assemblies.Subset . More... | |
unsafe NXOpen.Assemblies.Subset.ContentType | SubsetType [get] |
Returns the type of PLM object used to create subset. More... | |
unsafe NXOpen.BasicEffectivityBuilder | TargetEffectivity [get] |
Returns the NXOpen.BasicEffectivityBuilder used to edit the target effectivity of the subset. More... | |
unsafe NXOpen.PDM.EffectivityTableBuilder | TargetEffectivityTable [get] |
Returns the NXOpen.PDM.EffectivityTableBuilder used to edit the target effectivity of the subset. More... | |
unsafe NXOpen.Assemblies.PartitionList | TargetPartitionList [get] |
Returns the default target NXOpen.Assemblies.Partition s for design elements created within the subset. More... | |
unsafe NXOpen.Assemblies.PartitionScheme | ViewedPartitionScheme [get, set] |
Returns or sets the viewed NXOpen.Assemblies.PartitionScheme of the subset. More... | |
unsafe NXOpen.Assemblies.ComponentAssembly | Workset [get] |
Returns the NXOpen.Assemblies.ComponentAssembly within which we are building an NXOpen.Assemblies.Subset . More... | |
A SubsetBuilder is used to create or edit an NXOpen.Assemblies.Subset .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateSubsetBuilder
Created in NX8.5.0
unsafe NXOpen.ErrorList NXOpen.Assemblies.SubsetBuilder.AutoAssignAttributes | ( | NXOpen.NXObject[] | objects | ) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
Created in NX8.5.0
License requirements: None.
objects |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.ErrorList NXOpen.Assemblies.SubsetBuilder.AutoAssignAttributesWithNamingPattern | ( | NXOpen.NXObject[] | objects, |
NXOpen.NXObject[] | properties | ||
) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
Created in NX12.0.0
License requirements: None.
objects | |
properties |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.NXObject NXOpen.Assemblies.SubsetBuilder.CreateAttributeTitleToNamingPatternMap | ( | string[] | attributeTitles, |
string[] | titlePatterns | ||
) |
Creates a map object of attribute titles to their corresponding naming pattern
Created in NX12.0.0
License requirements: None.
attributeTitles | |
titlePatterns |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.NXObject NXOpen.Assemblies.SubsetBuilder.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
journalIdentifier | Identifier of the NXOpen.NXObject to be found |
unsafe void NXOpen.Assemblies.SubsetBuilder.GenerateResults | ( | ) |
Generate the search results for the NXOpen.Assemblies.Subset according to the current NXOpen.Assemblies.SubsetRecipe .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.SubsetBuilder.GetSubsetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns subset logical objects created by builder.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
logicalObjects |
unsafe void NXOpen.Assemblies.SubsetBuilder.GetSubsets | ( | out NXOpen.Assemblies.Subset[] | subsets | ) |
Returns subsets held / created by this builder.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
subsets |
unsafe void NXOpen.Assemblies.SubsetBuilder.UpdateConfigurationContext | ( | NXOpen.PDM.LogicalObject | logicalObject | ) |
Updates revision rule, effectivity and variant information on subset logical object of subset builder.
Input subset logical object must be member of this subset builder.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
logicalObject |
unsafe void NXOpen.Assemblies.SubsetBuilder.UpdateSubsetConfigurationOfDependentSubset | ( | ) |
Updates revision rule, effectivity information on the dependent subsets if any.
The dependent subset evaluated for the subset represented by the builder.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.SubsetBuilder.UpdateSubsetTargetPropertiesOfDependentSubset | ( | ) |
Updates target effectivity information on the dependent subsets if any.
The dependent subset evaluated for the subset represented by the builder.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the value which determines whether the subset will include all the subordinates of reuse design elements.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the NXOpen.CollaborativeDesign of the subset.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the configuration context builder.
Created in NX9.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the NXOpen.ContentDefinition used to define the context of the subset creation.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.Assemblies.FindInCollaborativeDesign for use in the context determined by this builder.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.Assemblies.SubsetRecipe that contains the NXOpen.Assemblies.SearchTerm s used to generate the contents of the subset
Created in NX8.5.0
|
get |
Returns the NXOpen.Assemblies.SearchResultCollection that contains current search results associated with this subset builder.
SearchResults will be populated with the existing subset contents when the builder is created to edit a subset. These are replaced with results found by the last call to SubsetBuilder.GenerateResults after that method is first called. In addition, the last results from SubsetBuilder.Finder are included in this collection.
Created in NX8.5.0
|
get |
Returns the NXOpen.Assemblies.Subset that we are building.
Created in NX8.5.0
Deprecated in NX11.0.0. Please use NXOpen.Assemblies.SubsetBuilder.GetSubsets instead.
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the subset configuration.
Created in NX8.5.0
Deprecated in NX9.0.0. Use NXOpen.Assemblies.SubsetBuilder.ConfigurationContext instead.
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the description of the NXOpen.Assemblies.Subset .
Created in NX8.5.0
Deprecated in NX11.0.0. Use NXOpen.PDM.LogicalObject properties instead.
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the name of the NXOpen.Assemblies.Subset .
Created in NX8.5.0
Deprecated in NX11.0.0. Use NXOpen.PDM.LogicalObject properties instead.
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the type of PLM object used to create subset.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.BasicEffectivityBuilder used to edit the target effectivity of the subset.
Created in NX8.5.0
Deprecated in NX9.0.0. Use SubsetBuilder.TargetEffectivityTable instead.
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.PDM.EffectivityTableBuilder used to edit the target effectivity of the subset.
Created in NX9.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the default target NXOpen.Assemblies.Partition s for design elements created within the subset.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the viewed NXOpen.Assemblies.PartitionScheme of the subset.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.Assemblies.ComponentAssembly within which we are building an NXOpen.Assemblies.Subset .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")