NXOpen .NET Reference
12.0.0
|
Represents a collection of subset. More...
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of subset.
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX8.5.0
unsafe NXOpen.Assemblies.AttributeSearchTermBuilder NXOpen.Assemblies.SubsetCollection.CreateAttributeSearchTermBuilder | ( | NXOpen.Assemblies.AttributeSearchTerm | attributeSearchTerm | ) |
Creates a NXOpen.Assemblies.AttributeSearchTermBuilder .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
attributeSearchTerm | NXOpen.Assemblies.AttributeSearchTerm to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Assemblies.BoxSearchTermBuilder NXOpen.Assemblies.SubsetCollection.CreateBoxSearchTermBuilder | ( | NXOpen.Assemblies.BoxSearchTerm | boxSearchTerm | ) |
Creates a NXOpen.Assemblies.BoxSearchTermBuilder .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
boxSearchTerm | NXOpen.Assemblies.BoxSearchTerm to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Assemblies.MechanicalRoutingSubsetBuilder NXOpen.Assemblies.SubsetCollection.CreateMechanicalRoutingSubsetBuilder | ( | NXOpen.Assemblies.SubsetBuilder | subsetBuilderTag | ) |
Creates an NXOpen.Assemblies.MechanicalRoutingSubsetBuilder .
The SubsetBuilder parameter is for editing of the existing routing subset.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
subsetBuilderTag |
unsafe NXOpen.Assemblies.MechanicalRoutingSubsetBuilder NXOpen.Assemblies.SubsetCollection.CreateMechanicalRoutingSubsetBuilderForSurroundingEdit | ( | NXOpen.Assemblies.SubsetBuilder | subsetBuilderTag | ) |
Creates an NXOpen.Assemblies.MechanicalRoutingSubsetBuilder .
The SubsetBuilder parameter is for editing of the existing surrounding subset's recipe.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
subsetBuilderTag |
unsafe NXOpen.Assemblies.PlaneSearchTermBuilder NXOpen.Assemblies.SubsetCollection.CreatePlaneSearchTermBuilder | ( | NXOpen.Assemblies.PlaneSearchTerm | planeSearchTerm | ) |
Creates a NXOpen.Assemblies.PlaneSearchTermBuilder .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
planeSearchTerm | NXOpen.Assemblies.PlaneSearchTerm to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Assemblies.PositioningTaskBuilder NXOpen.Assemblies.SubsetCollection.CreatePositioningTaskBuilder | ( | NXOpen.Assemblies.PositioningTask | positioningTask | ) |
Creates a NXOpen.Assemblies.PositioningTaskBuilder
Created in NX10.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
positioningTask |
unsafe NXOpen.Assemblies.ProximitySearchTermBuilder NXOpen.Assemblies.SubsetCollection.CreateProximitySearchTermBuilder | ( | NXOpen.Assemblies.ProximitySearchTerm | proximitySearchTerm | ) |
Creates a NXOpen.Assemblies.ProximitySearchTermBuilder .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
proximitySearchTerm | NXOpen.Assemblies.ProximitySearchTerm to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Assemblies.RunContentProximitySearchTermBuilder NXOpen.Assemblies.SubsetCollection.CreateRunContentProximitySearchTermBuilder | ( | NXOpen.Assemblies.RunContentProximitySearchTerm | runContentProximitySearchTerm | ) |
Creates a NXOpen.Assemblies.RunContentProximitySearchTermBuilder .
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
runContentProximitySearchTerm | NXOpen.Assemblies.RunContentProximitySearchTerm to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe NXOpen.Assemblies.SubsetBuilder NXOpen.Assemblies.SubsetCollection.CreateSubsetBuilder | ( | NXOpen.Assemblies.Subset | subset | ) |
Creates an NXOpen.Assemblies.SubsetBuilder
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
subset | NXOpen.Assemblies.Subset to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Assemblies.Subset [] NXOpen.Assemblies.SubsetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.Subset objects.
|
get |
Returns the tag of this object.