NXOpen .NET Reference
12.0.0
|
An AttributeSearchTermBuilder is used to create or edit an NXOpen.Assemblies.AttributeSearchTerm . More...
Public Member Functions | |
unsafe void | GetCriteria (out string[] titles, out string[] values) |
Get the entry titles and values that are used to populate the saved query. More... | |
unsafe void | SetCriteria (string[] titles, string[] values) |
Set the entry titles and values that are used to populate the saved query. More... | |
Properties | |
unsafe string | QueryName [get, set] |
Returns or sets the name of the saved query upon which this search term is based. More... | |
unsafe NXOpen.Assemblies.SearchTerm.SearchTermLogicType | SearchTermLogic [get, set] |
Returns or sets the search term logic. More... | |
An AttributeSearchTermBuilder is used to create or edit an NXOpen.Assemblies.AttributeSearchTerm .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateAttributeSearchTermBuilder
Created in NX8.5.0
unsafe void NXOpen.Assemblies.AttributeSearchTermBuilder.GetCriteria | ( | out string[] | titles, |
out string[] | values | ||
) |
Get the entry titles and values that are used to populate the saved query.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
titles | search criteria titles |
values | search criteria values |
unsafe void NXOpen.Assemblies.AttributeSearchTermBuilder.SetCriteria | ( | string[] | titles, |
string[] | values | ||
) |
Set the entry titles and values that are used to populate the saved query.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
titles | search criteria titles |
values | search criteria values |
|
getset |
Returns or sets the name of the saved query upon which this search term is based.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the search term logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")