NXOpen .NET Reference
12.0.0
|
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies.RunContentProximitySearchTerm . More...
Public Member Functions | |
unsafe string | GetSeedName () |
Get the seed element name which is used in RunContentProximity search. More... | |
unsafe void | SetSeedName (string seedRunName) |
Set the seed element name which is used in RunContentProximity search. More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the distance for the proximity. More... | |
unsafe NXOpen.Assemblies.SearchTerm.SearchTermLogicType | SearchTermLogic [get, set] |
Returns or sets the search term logic. More... | |
unsafe bool | TrueShapeRefinement [get, set] |
Returns or sets the true-shape refinement. More... | |
A RunContentProximitySearchTermBuilder is used to create or edit an Assemblies.RunContentProximitySearchTerm .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateRunContentProximitySearchTermBuilder
Created in NX11.0.0
unsafe string NXOpen.Assemblies.RunContentProximitySearchTermBuilder.GetSeedName | ( | ) |
Get the seed element name which is used in RunContentProximity search.
The seed in this case is the name of the Run object. The 3D contents of this Run object will be used as seeds for the proximity search.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.RunContentProximitySearchTermBuilder.SetSeedName | ( | string | seedRunName | ) |
Set the seed element name which is used in RunContentProximity search.
The seed in this case is the name of the Run object. The 3D contents of this Run object will be used as seeds for the proximity search.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
seedRunName |
|
getset |
Returns or sets the distance for the proximity.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the search term logic.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the true-shape refinement.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")