NXOpen .NET Reference
12.0.0
|
A subset is a set of design elements within a collaborative design. More...
Public Types | |
enum | PartitionViewStyleType { None, Flat, Hierarchical } |
Represents the type of partition view style to show for a subset. More... | |
enum | ContentType { Public, Baseline, ChangeNotice } |
Represents the content type for a subset. More... | |
Public Types inherited from NXOpen.NXObject | |
enum | AttributeType { Invalid, Null, Boolean, Integer, Real, String, Time, Reference, Any = 100 } |
Specifies attribute type. More... | |
enum | DateAndTimeFormat { Numeric, Textual } |
Specifies the format of the date and time attribute. More... | |
Public Member Functions | |
unsafe void | ReplayRecipe () |
Replay this subset. More... | |
unsafe void | RemoveDesignElements (NXOpen.NXObject[] designElements) |
Removes the design elements from this subset. More... | |
unsafe void | DeleteFromCollaborativeDesign (NXOpen.NXObject[] designElement) |
Deletes the design elements from the owning NXOpen.CollaborativeDesign . More... | |
unsafe void | AddInterpartParents () |
Add sources of interpart relationships (wave links in the subset and Connected To relationships for design features) that are not in the specified subset to the subset recipe. More... | |
unsafe void | AddConnectedByElements () |
Add Elements to a subset that reference the existing Design Elements in it by a Connection relation. More... | |
unsafe void | AddAllChildrenToSubset (NXOpen.Assemblies.Component[] reuseDesignElements) |
Adds all the child components of the selected Reuse Design Element to the owning subset. More... | |
unsafe void | AddNewChildrenToSubset () |
If the Reuse Design Elements in the subset contain any new components which were not added to the subset because its owning workset was not the displayed part at the time of creation, then add those new components to the subset now. More... | |
unsafe NXOpen.PDM.DesignElementRevision[] | GetDesignElementRevisionMembers () |
The NXOpen.PDM.DesignElementRevision s that are members of this subset. More... | |
unsafe NXOpen.PDM.DesignElementRevision[] | GetDesignElementRevisionParents () |
The NXOpen.PDM.DesignElementRevision s that have been loaded because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset. More... | |
unsafe NXOpen.PDM.DesignSubordinateRevision[] | GetDesignSubordinateRevisionMembers () |
The NXOpen.PDM.DesignSubordinateRevision s that are members of this subset. More... | |
unsafe NXOpen.PDM.DesignSubordinateRevision[] | GetDesignSubordinateRevisionParents () |
The NXOpen.PDM.DesignSubordinateRevision s that have been loaded because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset. More... | |
unsafe bool | ShowCollaborativeDesignPreview () |
Displays the preview for the Collaborative Design in the graphics window. More... | |
unsafe void | HideCollaborativeDesignPreview () |
Hides the preview for the Collaborative Design in the graphics window if it was already displayed. More... | |
unsafe bool | IsCollaborativeDesignPreviewDisplayed () |
Is the preview for the Collaborative Design being displayed in the Graphics window. More... | |
unsafe void | GetTargetPartitionSet (out NXOpen.Assemblies.Partition[] partitions) |
Gets the list of array of target partitions that are set on the subsetInstance More... | |
unsafe void | SetTargetPartitionSet (NXOpen.Assemblies.Partition[] partitions) |
Sets the list of array of target partitions on the subsetInstance More... | |
unsafe NXOpen.Assemblies.PositioningTask[] | GetAllPositioningTasks () |
Gets all NXOpen.Assemblies.PositioningTask that belong to this subset. More... | |
unsafe void | DeletePositioningTask (NXOpen.Assemblies.PositioningTask positioningTask) |
Deletes the NXOpen.Assemblies.PositioningTask from this subset. More... | |
unsafe void | SetContentDefinition (NXOpen.ContentDefinition contentDefinition) |
Set a new NXOpen.ContentDefinition object on the Subset. More... | |
unsafe void | ReplaceContentDefinition (NXOpen.ContentDefinition contentDefinition) |
Replace the NXOpen.ContentDefinition object on the Subset. More... | |
unsafe bool | CanReplaceContentDefinition (NXOpen.ContentDefinition contentDefinition) |
Checks if the NXOpen.ContentDefinition object on the Subset can be replaced with the specified NXOpen.ContentDefinition object. More... | |
unsafe NXOpen.PartLoadStatus | AddDesignElementsToSubset (NXOpen.PDM.ModelElementRevision[] designElements) |
Adds the specified NXOpen.PDM.ModelElementRevision s as members of the subset. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe bool | AllowMultipleTargetPartitions [get, set] |
Returns or sets the allow multiple target partitions property, if set to false (default) only first target partition will be considered More... | |
unsafe NXOpen.Assemblies.Component | ComponentInWorkset [get] |
Returns the NXOpen.Assemblies.Component that corresponds to this subset in the workset NXOpen.Assemblies.ComponentAssembly . More... | |
unsafe string | Description [get] |
Returns the description of this subset. More... | |
unsafe bool | DisplayExcludedDesignElements [get, set] |
Returns or sets the design elements excluded from spatial search to be displayed or not More... | |
unsafe NXOpen.Assemblies.Subset.PartitionViewStyleType | PartitionViewStyle [get, set] |
Returns or sets the partition view style to show. More... | |
unsafe bool | ShowSubsetStructure [get, set] |
Returns or sets the subset structure to be shown or not. More... | |
unsafe NXOpen.Assemblies.Subset.ContentType | SubsetType [get] |
Returns the type of plm object used to create subset. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
A subset is a set of design elements within a collaborative design.
To create or edit an instance of this class, use NXOpen.Assemblies.SubsetBuilder
Created in NX8.5.0
unsafe void NXOpen.Assemblies.Subset.AddAllChildrenToSubset | ( | NXOpen.Assemblies.Component[] | reuseDesignElements | ) |
Adds all the child components of the selected Reuse Design Element to the owning subset.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
reuseDesignElements |
unsafe void NXOpen.Assemblies.Subset.AddConnectedByElements | ( | ) |
Add Elements to a subset that reference the existing Design Elements in it by a Connection relation.
A typical example will be to add Weld Design Features that reference any of the Design Elements in this subset. The recipe will be modified and explicit include terms will be added for each Element. The modified recipe will be replayed at the end of the operation. See NXOpen.Assemblies.Subset.AddInterpartParents "
Created in NX8.5.1
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe NXOpen.PartLoadStatus NXOpen.Assemblies.Subset.AddDesignElementsToSubset | ( | NXOpen.PDM.ModelElementRevision[] | designElements | ) |
Adds the specified NXOpen.PDM.ModelElementRevision s as members of the subset.
The subset recipe will be edited to include these elements with explicit include terms. A replay of the entire recipe will not be performed. The specified elements will be appended to the subset. See NXOpen.Assemblies.Subset.ReplayRecipe
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
designElements |
unsafe void NXOpen.Assemblies.Subset.AddInterpartParents | ( | ) |
Add sources of interpart relationships (wave links in the subset and Connected To relationships for design features) that are not in the specified subset to the subset recipe.
The recipe will be modified and explicit include terms will be added for each parent. The modified recipe will be replayed at the end of the operation.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.Subset.AddNewChildrenToSubset | ( | ) |
If the Reuse Design Elements in the subset contain any new components which were not added to the subset because its owning workset was not the displayed part at the time of creation, then add those new components to the subset now.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe bool NXOpen.Assemblies.Subset.CanReplaceContentDefinition | ( | NXOpen.ContentDefinition | contentDefinition | ) |
Checks if the NXOpen.ContentDefinition object on the Subset can be replaced with the specified NXOpen.ContentDefinition object.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
contentDefinition |
unsafe void NXOpen.Assemblies.Subset.DeleteFromCollaborativeDesign | ( | NXOpen.NXObject[] | designElement | ) |
Deletes the design elements from the owning NXOpen.CollaborativeDesign .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
designElement |
unsafe void NXOpen.Assemblies.Subset.DeletePositioningTask | ( | NXOpen.Assemblies.PositioningTask | positioningTask | ) |
Deletes the NXOpen.Assemblies.PositioningTask from this subset.
Created in NX10.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
positioningTask |
unsafe NXOpen.Assemblies.PositioningTask [] NXOpen.Assemblies.Subset.GetAllPositioningTasks | ( | ) |
Gets all NXOpen.Assemblies.PositioningTask that belong to this subset.
Created in NX10.0.0
License requirements: None.
unsafe NXOpen.PDM.DesignElementRevision [] NXOpen.Assemblies.Subset.GetDesignElementRevisionMembers | ( | ) |
The NXOpen.PDM.DesignElementRevision s that are members of this subset.
Note that this does not include elements that have been loaded only because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset. See GetDesignElementRevisionParents
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe NXOpen.PDM.DesignElementRevision [] NXOpen.Assemblies.Subset.GetDesignElementRevisionParents | ( | ) |
The NXOpen.PDM.DesignElementRevision s that have been loaded because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe NXOpen.PDM.DesignSubordinateRevision [] NXOpen.Assemblies.Subset.GetDesignSubordinateRevisionMembers | ( | ) |
The NXOpen.PDM.DesignSubordinateRevision s that are members of this subset.
Note that this does not include elements that have been loaded only because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset. See GetDesignSubordinateRevisionParents
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe NXOpen.PDM.DesignSubordinateRevision [] NXOpen.Assemblies.Subset.GetDesignSubordinateRevisionParents | ( | ) |
The NXOpen.PDM.DesignSubordinateRevision s that have been loaded because they contain a NXOpen.PDM.DesignSubordinateRevision that belongs to this subset.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.Subset.GetTargetPartitionSet | ( | out NXOpen.Assemblies.Partition[] | partitions | ) |
Gets the list of array of target partitions that are set on the subsetInstance
Created in NX12.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
partitions |
unsafe void NXOpen.Assemblies.Subset.HideCollaborativeDesignPreview | ( | ) |
Hides the preview for the Collaborative Design in the graphics window if it was already displayed.
See ShowCollaborativeDesignPreview .
Created in NX8.5.1
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe bool NXOpen.Assemblies.Subset.IsCollaborativeDesignPreviewDisplayed | ( | ) |
Is the preview for the Collaborative Design being displayed in the Graphics window.
Created in NX8.5.1
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.Subset.RemoveDesignElements | ( | NXOpen.NXObject[] | designElements | ) |
Removes the design elements from this subset.
This will not delete the design element from the owning NXOpen.CollaborativeDesign .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
designElements |
unsafe void NXOpen.Assemblies.Subset.ReplaceContentDefinition | ( | NXOpen.ContentDefinition | contentDefinition | ) |
Replace the NXOpen.ContentDefinition object on the Subset.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
contentDefinition |
unsafe void NXOpen.Assemblies.Subset.ReplayRecipe | ( | ) |
Replay this subset.
This will perform a search using the current subset recipe and configuration. The contents of the subset will be changed accordingly.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.Subset.SetContentDefinition | ( | NXOpen.ContentDefinition | contentDefinition | ) |
Set a new NXOpen.ContentDefinition object on the Subset.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
contentDefinition |
unsafe void NXOpen.Assemblies.Subset.SetTargetPartitionSet | ( | NXOpen.Assemblies.Partition[] | partitions | ) |
Sets the list of array of target partitions on the subsetInstance
Created in NX12.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
partitions |
unsafe bool NXOpen.Assemblies.Subset.ShowCollaborativeDesignPreview | ( | ) |
Displays the preview for the Collaborative Design in the graphics window.
The preview is stored as a JT dataset on the Collaborative Design. Any transformation specific to this subset will also be applied to the preview. isPreviewAvailable will be false if no JT dataset could be found. See HideCollaborativeDesignPreview .
Created in NX8.5.1
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the allow multiple target partitions property, if set to false (default) only first target partition will be considered
Created in NX12.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the NXOpen.Assemblies.Component that corresponds to this subset in the workset NXOpen.Assemblies.ComponentAssembly .
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the description of this subset.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the design elements excluded from spatial search to be displayed or not
Created in NX10.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the partition view style to show.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the subset structure to be shown or not.
Created in NX9.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the type of plm object used to create subset.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")