NXOpen .NET Reference
12.0.0
|
Represents the class for positioning task builder More...
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | ContextCollection [get] |
Returns the context collection More... | |
unsafe NXOpen.Assemblies.Subset | OwningSubset [get, set] |
Returns or sets the owning subset. More... | |
unsafe NXOpen.SelectDisplayableObjectList | WorkCollection [get] |
Returns the work collection More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents the class for positioning task builder
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreatePositioningTaskBuilder
Created in NX10.0.0
|
get |
Returns the context collection
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the owning subset.
During creation set method should be called with the subset instance in which new NXOpen.Assemblies.PositioningTask has to be created. During edit operation set method should not be called. An error would be raised if during edit operation set method is called with a subset instance which is different from the owning subset instance of NXOpen.Assemblies.PositioningTask .
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the work collection
Created in NX10.0.0
License requirements: None.