NXOpen .NET Reference
12.0.0
|
A MechanicalRoutingSubsetBuilder is used to create/edit Subsets NXOpen.Assemblies.Subset that are used to define the context needed to perform a Mechanical Routing Design activity. More...
Public Types | |
enum | SurroundingDataRecipeMethod { None, ProximitytoRoutingContent, Manual } |
Represents the method to use to determine the surrounding data corresponding to the routing design content that has been loaded. More... | |
Public Member Functions | |
unsafe NXOpen.Assemblies.SubsetBuilder | GetSearchSubsetBuilder () |
The subset builder which is used for searching runs, the user will have to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement. More... | |
unsafe void | SetSearchSubsetBuilder (NXOpen.Assemblies.SubsetBuilder subsetBuilder) |
Sets the subset builder which needs to be set by user to search runs, the user will have to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement. More... | |
unsafe NXOpen.PDM.ConfigurationContextBuilder | GetConfigurationContextBuilder () |
Returns the configuration context builder which will be used by user to set revision rule or effectivity and then user needs to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement. More... | |
unsafe void | AppendSearchResultElementToSelectedList (string runID) |
Appends the Search Result Element corresponding to the given Run ID to the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder . More... | |
unsafe void | RemoveSearchResultElementFromSelectedList (string runID) |
Removes the Search Result Element corresponding to the given Run ID from the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder . More... | |
unsafe void | RemoveAllSearchResultElementsFromSelectedList () |
Removes all the Search Result Element from the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder . More... | |
unsafe NXOpen.Assemblies.SubsetBuilder | UpdateSubsetUsingConfigurationContext (NXOpen.Assemblies.SubsetBuilder inputSubsetBuilder) |
The routing subsets will be updated (e. More... | |
unsafe void | SetRoutingSubsetAsWorkPart () |
The builder may generate multiple subsets. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | Fixtures [get, set] |
Returns or sets an option for inclusion of fixtures DE's in the Routing Work. More... | |
unsafe bool | Insulation [get, set] |
Returns or sets an option for inclusion of insulation DE's in the Routing Work Subset. More... | |
unsafe double | SurroundingDataProximityDistance [get, set] |
Returns or sets a proximity to Routing Content method has been selected to determine the surrounding content then this is the distance value used to perform the evaluation. More... | |
unsafe NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.SurroundingDataRecipeMethod | SurroundingDataRecipeMethodType [get, set] |
Returns or sets the routing recipes Assemblies.MechanicalRoutingSubsetBuilder More... | |
A MechanicalRoutingSubsetBuilder is used to create/edit Subsets NXOpen.Assemblies.Subset that are used to define the context needed to perform a Mechanical Routing Design activity.
The builder may generate multiple subsets. The content of these subsets can be classified into "Work" content - the elements of the Routing design that the user would like to focus on and "Surrounding Data" content - the 3D content that surrounds the Routing design. The subset definition process utilizes the concept of a Run ja class TBD by NX P and ID while defining the recipe terms needed for the subsets.
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateMechanicalRoutingSubsetBuilderForSurroundingEdit
Created in NX11.0.0
Represents the method to use to determine the surrounding data corresponding to the routing design content that has been loaded.
1. None : No surrounding data to be loaded. 2. ProximityRoutingContent : This means surrounding data for the runs, this is related to the DE's that are in proximity to the DEs constituting the run. 3. Manual: An empty Surrounding Object Subset will be created
Enumerator | |
---|---|
None | |
ProximitytoRoutingContent | |
Manual |
unsafe void NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.AppendSearchResultElementToSelectedList | ( | string | runID | ) |
Appends the Search Result Element corresponding to the given Run ID to the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder .
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
runID |
unsafe NXOpen.PDM.ConfigurationContextBuilder NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.GetConfigurationContextBuilder | ( | ) |
Returns the configuration context builder which will be used by user to set revision rule or effectivity and then user needs to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement.
This is the builder which will be returned whenever you are creating new subsets. This will be NULL in edit mode scenario.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe NXOpen.Assemblies.SubsetBuilder NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.GetSearchSubsetBuilder | ( | ) |
The subset builder which is used for searching runs, the user will have to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.RemoveAllSearchResultElementsFromSelectedList | ( | ) |
Removes all the Search Result Element from the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder .
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.RemoveSearchResultElementFromSelectedList | ( | string | runID | ) |
Removes the Search Result Element corresponding to the given Run ID from the SelectedSearchResultElement list on NXOpen.Assemblies.MechanicalRoutingSubsetBuilder .
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
runID |
unsafe void NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.SetRoutingSubsetAsWorkPart | ( | ) |
The builder may generate multiple subsets.
This API will set the Routing Design Subset as the work part.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.SetSearchSubsetBuilder | ( | NXOpen.Assemblies.SubsetBuilder | subsetBuilder | ) |
Sets the subset builder which needs to be set by user to search runs, the user will have to use NXOpen.Assemblies.FindInCollaborativeDesign to search for runs using object type RunElement.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
subsetBuilder |
unsafe NXOpen.Assemblies.SubsetBuilder NXOpen.Assemblies.MechanicalRoutingSubsetBuilder.UpdateSubsetUsingConfigurationContext | ( | NXOpen.Assemblies.SubsetBuilder | inputSubsetBuilder | ) |
The routing subsets will be updated (e.
g. revision rule, effectivity) using the information available on the ConfigurationContext if the input is NULL. In case of valid input the corresponding subset will be updated with the information available on the ConfigurationContext.
Created in NX11.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
inputSubsetBuilder |
|
getset |
Returns or sets an option for inclusion of fixtures DE's in the Routing Work.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets an option for inclusion of insulation DE's in the Routing Work Subset.
Created in NX11.0.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets a proximity to Routing Content method has been selected to determine the surrounding content then this is the distance value used to perform the evaluation.
The units are in meters
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the routing recipes Assemblies.MechanicalRoutingSubsetBuilder
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_4gd_integration ("4th Generation Design")