NXOpen .NET Reference
12.0.0
|
A BoxSearchTermBuilder is used to create or edit an NXOpen.Assemblies.BoxSearchTerm . More...
Properties | |
unsafe NXOpen.Point3d | BottomCorner [get, set] |
Returns or sets the bottom corner of the box. More... | |
unsafe NXOpen.Assemblies.BoxSearchTerm.BoxOverlapLogicType | BoxOverlapLogic [get, set] |
Returns or sets the box overlap logic. More... | |
unsafe NXOpen.Assemblies.SearchTerm.SearchTermLogicType | SearchTermLogic [get, set] |
Returns or sets the search term logic. More... | |
unsafe NXOpen.Point3d | TopCorner [get, set] |
Returns or sets the top corner of the box. More... | |
unsafe bool | TrueShapeRefinement [get, set] |
Returns or sets the true-shape refinement. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
A BoxSearchTermBuilder is used to create or edit an NXOpen.Assemblies.BoxSearchTerm .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateBoxSearchTermBuilder
Created in NX8.5.0
|
getset |
Returns or sets the bottom corner of the box.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the box overlap logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the search term logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the top corner of the box.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the true-shape refinement.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")