NXOpen .NET Reference
12.0.0
|
A PlaneSearchTermBuilder is used to create or edit an NXOpen.Assemblies.PlaneSearchTerm . More...
Properties | |
unsafe double | Displacement [get, set] |
Returns or sets the displacement of the plane from the origin. More... | |
unsafe NXOpen.Vector3d | Normal [get, set] |
Returns or sets the normal of the plane. More... | |
unsafe NXOpen.Assemblies.PlaneSearchTerm.PlaneOverlapLogicType | PlaneOverlapLogic [get, set] |
Returns or sets the plane overlap logic. More... | |
unsafe NXOpen.Point3d | PointOnPlane [get, set] |
Returns or sets the normal of the plane. More... | |
unsafe NXOpen.Assemblies.SearchTerm.SearchTermLogicType | SearchTermLogic [get, set] |
Returns or sets the search term logic. More... | |
unsafe bool | TrueShapeRefinement [get, set] |
Returns or sets the true-shape refinement. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
A PlaneSearchTermBuilder is used to create or edit an NXOpen.Assemblies.PlaneSearchTerm .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreatePlaneSearchTermBuilder
Created in NX8.5.0
|
getset |
Returns or sets the displacement of the plane from the origin.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the normal of the plane.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the plane overlap logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the normal of the plane.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the search term logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the true-shape refinement.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")