NXOpen .NET Reference
12.0.0
|
A ProximitySearchTermBuilder is used to create or edit an Assemblies.BoxSearchTerm . More...
Public Member Functions | |
unsafe void | GetSeeds (out NXOpen.Assemblies.SearchResultElement[] seeds) |
Get the proximity search term seed elements. More... | |
unsafe void | SetSeeds (NXOpen.Assemblies.SearchResultElement[] seeds) |
Set the proximity search term seed elements. More... | |
Properties | |
unsafe double | Distance [get, set] |
Returns or sets the distance. More... | |
unsafe NXOpen.Assemblies.SearchTerm.SearchTermLogicType | SearchTermLogic [get, set] |
Returns or sets the search term logic. More... | |
unsafe bool | TrueShapeRefinement [get, set] |
Returns or sets the true-shape refinement. More... | |
A ProximitySearchTermBuilder is used to create or edit an Assemblies.BoxSearchTerm .
To create a new instance of this class, use NXOpen.Assemblies.SubsetCollection.CreateProximitySearchTermBuilder
Created in NX8.5.0
unsafe void NXOpen.Assemblies.ProximitySearchTermBuilder.GetSeeds | ( | out NXOpen.Assemblies.SearchResultElement[] | seeds | ) |
Get the proximity search term seed elements.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
seeds |
unsafe void NXOpen.Assemblies.ProximitySearchTermBuilder.SetSeeds | ( | NXOpen.Assemblies.SearchResultElement[] | seeds | ) |
Set the proximity search term seed elements.
Created in NX8.5.0
License requirements: nx_4gd_integration ("4th Generation Design")
seeds |
|
getset |
Returns or sets the distance.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the search term logic.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")
|
getset |
Returns or sets the true-shape refinement.
Created in NX8.5.0
License requirements to get this property: nx_4gd_integration ("4th Generation Design")
License requirements to set this property: nx_4gd_integration ("4th Generation Design")