NXOpen .NET Reference
12.0.0
|
Represents a collection of relinker More...
Public Member Functions | |
NXOpen.Assemblies.RelinkerBuilder[] | ToArray () |
Returns an array of NXOpen.Assemblies.RelinkerBuilder objects. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder | CreateBuilder () |
Creates a Relinker builder More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of relinker
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.Assemblies.RelinkerBuilder NXOpen.Assemblies.RelinkerCollection.CreateBuilder | ( | ) |
Creates a Relinker builder
Created in NX5.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.Assemblies.RelinkerBuilder [] NXOpen.Assemblies.RelinkerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.RelinkerBuilder objects.
|
get |
Returns the tag of this object.