NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Assemblies.RelinkerBuilder More...
Public Types | |
enum | LinkScope { PartsInSession, PartsInAssembly, WorkPart, SelectedParts } |
Represents the relink scope type of Relinker. More... | |
enum | LinkCategory { WaveGeometry, InterpartExpression } |
Represents the link category of Relinker, either geometry WAVE link or interpart expression. More... | |
enum | LinkType { All, NotBroken, Broken, AutoLinked, WithMultipleSource } |
Represents the link type option when browsing current available links. More... | |
enum | LinkOption { InterpartExpression, WaveGeometry, Both } |
Represents the relink option. More... | |
Public Member Functions | |
unsafe void | ExecuteRelink () |
Relink with new source, for WAVE links, interpart explression or both. More... | |
unsafe void | SearchWavelinksInterpartExpressions () |
Searches WAVE links and interpart expressions. More... | |
unsafe void | ExportToInformationWindow () |
List all link information to the list window. More... | |
unsafe void | UpdateSession () |
Updates the session. More... | |
unsafe void | UpdateSessionWithBreakDelayed () |
Updates the session without immediately breaking wave links or inter part expressions. More... | |
unsafe void | ViewFeatureFailure () |
Views the feature failure information. More... | |
unsafe int | GetExpressionSourceCount (NXOpen.Part partID, NXOpen.Expression expID, NXOpen.Expression sourceID) |
Gets the total count of multiple candidate sources to re-parent the inter part expression. More... | |
unsafe void | RelinkInterpartExpression (NXOpen.Part partID, NXOpen.Expression expID, NXOpen.Expression sourceID) |
Relinks the inter part expression using the specific expression from the specific part in case of multiple expression sources. More... | |
unsafe void | RelinkWaveFeature (NXOpen.Part partID, NXOpen.Features.Feature featID, NXOpen.NXObject sourceID) |
Relinks the wave feature using the specific geometry source from the specific part in case of multiple geometry sources. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | BreakInterpartExpression [get, set] |
Returns or sets the option to break interpart expression. More... | |
unsafe bool | BreakWaveLink [get, set] |
Returns or sets the option to break WAVE links. More... | |
unsafe bool | FaceCurveDirectionAdjustment [get, set] |
Returns or sets the option to adjust face or curve direction. More... | |
unsafe bool | IncludeNonBrokenWaveLinks [get, set] |
Returns or sets the option to include non-broken WAVE links or not. More... | |
unsafe bool | IncludeSuppressedComponents [get, set] |
Returns or sets the option to include suppressed components as source candidates or not. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder.LinkCategory | RelinkCategory [get, set] |
Returns or sets the relink category either wave geometry or interpart expression. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder.LinkOption | RelinkOption [get, set] |
Returns or sets the link option. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder.LinkType | RelinkType [get, set] |
Returns or sets the current link type. More... | |
unsafe bool | SearchExistingInterPartExpressionOnly [get, set] |
Returns or sets the option to search existing inter part expression only or all expressions including regular ones. More... | |
unsafe string | SearchingDestinationObject [get, set] |
Returns or sets the searching destination object string. More... | |
unsafe string | SearchingSourceObject [get, set] |
Returns or sets the searching source object string. More... | |
unsafe string | SearchingSourcePart [get, set] |
Returns or sets the searching source part string. More... | |
unsafe string | SearchingSourcePartAttribute [get, set] |
Returns or sets the searching source part attribute string. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectComponent [get] |
Returns a list of the selected component as relink target scope. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectComponentSource [get] |
Returns a list of the selected component as relink source scope. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder.LinkScope | SourceScope [get, set] |
Returns or sets the current source scope. More... | |
unsafe NXOpen.Assemblies.RelinkerBuilder.LinkScope | TargetScope [get, set] |
Returns or sets the current target scope. More... | |
Represents a NXOpen.Assemblies.RelinkerBuilder
To create a new instance of this class, use NXOpen.Assemblies.RelinkerCollection.CreateBuilder
Created in NX5.0.0
Represents the relink option.
Per this option, relinker will search the corresponding source and do relinking.
Represents the relink scope type of Relinker.
Relink Scope defines the link destination part files and source files. Relinker only searches part files defined in relink scope to get link/destination information and source parent for later reparenting
Represents the link type option when browsing current available links.
As a filter, it tells Link Browser what links should be listed.
unsafe void NXOpen.Assemblies.RelinkerBuilder.ExecuteRelink | ( | ) |
Relink with new source, for WAVE links, interpart explression or both.
Created in NX5.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
unsafe void NXOpen.Assemblies.RelinkerBuilder.ExportToInformationWindow | ( | ) |
List all link information to the list window.
Created in NX5.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
unsafe int NXOpen.Assemblies.RelinkerBuilder.GetExpressionSourceCount | ( | NXOpen.Part | partID, |
NXOpen.Expression | expID, | ||
NXOpen.Expression | sourceID | ||
) |
Gets the total count of multiple candidate sources to re-parent the inter part expression.
Created in NX7.5.5
License requirements: wave ("WAVE FUNCTIONALITY")
partID | |
expID | |
sourceID |
unsafe void NXOpen.Assemblies.RelinkerBuilder.RelinkInterpartExpression | ( | NXOpen.Part | partID, |
NXOpen.Expression | expID, | ||
NXOpen.Expression | sourceID | ||
) |
Relinks the inter part expression using the specific expression from the specific part in case of multiple expression sources.
Created in NX7.5.5
License requirements: wave ("WAVE FUNCTIONALITY")
partID | |
expID | |
sourceID |
unsafe void NXOpen.Assemblies.RelinkerBuilder.RelinkWaveFeature | ( | NXOpen.Part | partID, |
NXOpen.Features.Feature | featID, | ||
NXOpen.NXObject | sourceID | ||
) |
Relinks the wave feature using the specific geometry source from the specific part in case of multiple geometry sources.
Created in NX7.5.5
License requirements: wave ("WAVE FUNCTIONALITY")
partID | |
featID | |
sourceID |
unsafe void NXOpen.Assemblies.RelinkerBuilder.SearchWavelinksInterpartExpressions | ( | ) |
Searches WAVE links and interpart expressions.
This method does not actually change the link data and interpart expressions.
Created in NX10.0.3
License requirements: wave ("WAVE FUNCTIONALITY")
unsafe void NXOpen.Assemblies.RelinkerBuilder.UpdateSession | ( | ) |
Updates the session.
Created in NX5.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
unsafe void NXOpen.Assemblies.RelinkerBuilder.UpdateSessionWithBreakDelayed | ( | ) |
Updates the session without immediately breaking wave links or inter part expressions.
Created in NX8.5.1
License requirements: wave ("WAVE FUNCTIONALITY")
unsafe void NXOpen.Assemblies.RelinkerBuilder.ViewFeatureFailure | ( | ) |
Views the feature failure information.
All failed features in assembly will be shown with detailed information.
Created in NX5.0.0
License requirements: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to break interpart expression.
If it's true, relinker will break interpart expression after relinking. If it's false, relinker will not break interpart expression.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to break WAVE links.
If it's true, relinker will break WAVE links after relinking. If it's false, relinker will not break WAVE links.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to adjust face or curve direction.
If it's true, relinker will check the linked curve direction or face normal and either keep or automatically flip the direction of new source while relinking.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to include non-broken WAVE links or not.
If it's true, relinker will include non-broken WAVE links. If it's false, non-broken WAVE links will not be included while relinking. The default behavior in the relinker is not to include non-broken WAVE links.
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to include suppressed components as source candidates or not.
If it's true, relinker will include suppressed components as source candidates. If it's false, suppressed components will not be included as source candidates while relinking. The default behavior in the relinker is not to include suppressed components.
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the relink category either wave geometry or interpart expression.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the link option.
Relinker will check this option to relink WAVE, interpart expression or both
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the current link type.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the option to search existing inter part expression only or all expressions including regular ones.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the searching destination object string.
Used to specify the wildcard string to search the destination objects when cycling object by name. When cycling destination objects, relink scope will be used as the searching scope.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the searching source object string.
Used to specify the wildcard string to search the source objects when cycling object by name. When cycling source objects, source parts will define the searching scope.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the searching source part string.
Used to specify the wildcard string to search source parts by file names. Source parts define the scope of searching source objects.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the searching source part attribute string.
Used to specify the wildcard string to search source parts by part attribute predefined in source part. This criterial will furtherly narrow down the source part scope to avoid multiple source found.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
get |
Returns a list of the selected component as relink target scope.
Created in NX5.0.0
License requirements: None.
|
get |
Returns a list of the selected component as relink source scope.
Created in NX6.0.2
License requirements: None.
|
getset |
Returns or sets the current source scope.
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the current target scope.
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")