NXOpen .NET Reference
12.0.0
|
Represents a builder NXOpen.Assemblies.ProductOutlineBuilder . More...
Public Types | |
enum | LineFont { Solid, Dashed, Phantom, Centerline, Dotted, Longdash, Dotdash } |
Represents the line font types More... | |
Properties | |
unsafe NXOpen.Assemblies.ProductOutlineBuilder.LineFont | LineFontType [get, set] |
Returns or sets the line font type for the objects defined in Product Outline. More... | |
unsafe NXOpen.NXColor | OutlineColor [get, set] |
Returns or sets the color for all the objects defined in Product Outline. More... | |
unsafe bool | OverrideColor [get, set] |
Returns or sets the flag to override-color switch. More... | |
unsafe NXOpen.SelectDisplayableObjectList | SelectObject [get] |
Returns the objects defined in Product Outline. More... | |
unsafe int | Translucency [get, set] |
Returns or sets the translucency of faceted bodies/objects defined in Product Outline. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder NXOpen.Assemblies.ProductOutlineBuilder .
Input to this class can be PSM facet objects.
To create a new instance of this class, use NXOpen.Assemblies.ProductOutlineManager.CreateProductOutlineBuilder
Default values.
Property | Value |
---|---|
LineFontType |
Solid |
OverrideColor |
false |
Translucency |
50 |
Created in NX6.0.0
|
getset |
Returns or sets the line font type for the objects defined in Product Outline.
The font types are mentioned in NXOpen.Assemblies.ProductOutlineBuilder.LineFont .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the color for all the objects defined in Product Outline.
The range is 1-216
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the flag to override-color switch.
If "true" the facet representation is in original color of selected object, else representation is in the color defined by NXOpen.Assemblies.ProductOutlineBuilder.OutlineColor .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the objects defined in Product Outline.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the translucency of faceted bodies/objects defined in Product Outline.
The range is 0-100.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")