NXOpen .NET Reference
12.0.0
|
Represents a collection of drawing explosions More...
Public Member Functions | |
NXOpen.Assemblies.DrawingExplosion[] | ToArray () |
Returns an array of NXOpen.Assemblies.DrawingExplosion objects. More... | |
unsafe NXOpen.Assemblies.DrawingExplosion | FindObject (string name) |
Finds the NXOpen.Assemblies.DrawingExplosion with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of drawing explosions
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX12.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.DrawingExplosion NXOpen.Assemblies.DrawingExplosionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Assemblies.DrawingExplosion with the given identifier as recorded in a journal.
This method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX12.0.0
License requirements: None.
name | Name of the DrawingExplosion to be found |
NXOpen.Assemblies.DrawingExplosion [] NXOpen.Assemblies.DrawingExplosionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.DrawingExplosion objects.
|
get |
Returns the tag of this object.