NXOpen .NET Reference
12.0.0
|
Represents NXOpen.Assemblies.ClearanceSetCollection . More...
Public Member Functions | |
NXOpen.Assemblies.ClearanceSet[] | ToArray () |
Returns an array of NXOpen.Assemblies.ClearanceSet objects. More... | |
unsafe NXOpen.Assemblies.ClearanceSet | FindObject (string name) |
Finds the NXOpen.Assemblies.ClearanceSet with the given identifier as recorded in a journal. More... | |
unsafe int | CountClearanceSets () |
Determines the number of clearance analysis datasets in the specified part. More... | |
unsafe void | DeleteAllAnalysisData () |
Deletes all clearance analysis data from the given part, including all clearance analysis data sets, analysis results, and interference bodies. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents NXOpen.Assemblies.ClearanceSetCollection .
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX9.0.0
unsafe int NXOpen.Assemblies.ClearanceSetCollection.CountClearanceSets | ( | ) |
Determines the number of clearance analysis datasets in the specified part.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Assemblies.ClearanceSetCollection.DeleteAllAnalysisData | ( | ) |
Deletes all clearance analysis data from the given part, including all clearance analysis data sets, analysis results, and interference bodies.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.ClearanceSet NXOpen.Assemblies.ClearanceSetCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Assemblies.ClearanceSet with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
name | Name of the clearance set to be found |
NXOpen.Assemblies.ClearanceSet [] NXOpen.Assemblies.ClearanceSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.ClearanceSet objects.
|
get |
Returns the tag of this object.