NXOpen .NET Reference
12.0.0
|
Contains a collection of Component Groups a NXOpen.Assemblies.ComponentGroup that are defined within an Assembly part. More...
Public Member Functions | |
NXOpen.Assemblies.ComponentGroup[] | ToArray () |
Returns an array of NXOpen.Assemblies.ComponentGroup objects. More... | |
unsafe NXOpen.Assemblies.ComponentGroup | FindObject (string journalIdentifier) |
Finds the NXOpen.Assemblies.ComponentGroup with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Assemblies.ComponentGroup | CreateComponentGroup (string name) |
Creates a NXOpen.Assemblies.ComponentGroup with the given name More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Contains a collection of Component Groups a NXOpen.Assemblies.ComponentGroup that are defined within an Assembly part.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.Assemblies.ComponentGroup NXOpen.Assemblies.ComponentGroupCollection.CreateComponentGroup | ( | string | name | ) |
Creates a NXOpen.Assemblies.ComponentGroup with the given name
Created in NX7.5.0
License requirements: adv_assemblies ("ADVANCED ASSEMBLIES")
name | Name for the ComponentGroup |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.ComponentGroup NXOpen.Assemblies.ComponentGroupCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Assemblies.ComponentGroup with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX5.0.0
License requirements: None.
journalIdentifier | Identifier of the ComponentGroup you want |
NXOpen.Assemblies.ComponentGroup [] NXOpen.Assemblies.ComponentGroupCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.ComponentGroup objects.
|
get |
Returns the tag of this object.