NXOpen .NET Reference
12.0.0
|
Represents a collection of explosions More...
Public Member Functions | |
NXOpen.Assemblies.Explosion[] | ToArray () |
Returns an array of NXOpen.Assemblies.Explosion objects. More... | |
unsafe NXOpen.Assemblies.Explosion | Create (string explosionName) |
Creates an explosion based upon the default arrangement in the given OCC part. More... | |
unsafe NXOpen.Assemblies.Explosion | FindObject (string name) |
Finds the NXOpen.Assemblies.Explosion with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of explosions
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX4.0.0
unsafe NXOpen.Assemblies.Explosion NXOpen.Assemblies.ExplosionCollection.Create | ( | string | explosionName | ) |
Creates an explosion based upon the default arrangement in the given OCC part.
Created in NX9.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
explosionName | Name to be given to the new explosion |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.Explosion NXOpen.Assemblies.ExplosionCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Assemblies.Explosion with the given identifier as recorded in a journal.
This method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.1
License requirements: None.
name | Name of the Explosion to be found |
NXOpen.Assemblies.Explosion [] NXOpen.Assemblies.ExplosionCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.Explosion objects.
|
get |
Returns the tag of this object.