NXOpen .NET Reference
12.0.0
|
The NXOpen.Assemblies.ConstraintDisplayBuilder can be used to control visibility of constraints and optionally components. More...
Public Types | |
enum | VisibleConstraintsRuleOptions { BetweenComponents, ConnectedToComponents } |
This enum is used to control which constraints are treated as connected to the selected components. More... | |
Properties | |
unsafe bool | ChangeComponentVisibility [get, set] |
Returns or sets the flag indicating whether or not a Show Only operation should be done on the connecting components. More... | |
unsafe bool | FilterNavigator [get, set] |
Returns or sets the flag indicating whether the assembly navigator should filter hidden constraints. More... | |
unsafe NXOpen.SelectDisplayableObjectList | ObjectSelection [get] |
Returns the selected constraints and components. More... | |
unsafe NXOpen.Assemblies.ConstraintDisplayBuilder.VisibleConstraintsRuleOptions | VisibleConstraintsRule [get, set] |
Returns or sets the rule determining which constraints are treated as connected to the selected components. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
The NXOpen.Assemblies.ConstraintDisplayBuilder can be used to control visibility of constraints and optionally components.
Any selected constraint is shown, and any constraint that refers to geometry in selected components is shown (subject to the setting of the VisibleConstraintsRule). All other constraints are hidden.
If ChangeComponentVisibility is on, then selected components and components positioned by selected constraints are shown, and all other components are hidden. If ChangeComponentVisibility is off, then component visibility is not affected.
This builder operates on displayed constraints. A displayed constraint represents a single assembly constraint in a given assembly, and need not be in the same part as the assembly constraint it represents. An assembly may contain more than one displayed constraint for a given assembly constraint.
To create a new instance of this class, use NXOpen.Assemblies.AssemblyManager.CreateConstraintDisplayBuilder
Default values.
Property | Value |
---|---|
ChangeComponentVisibility |
1 |
FilterNavigator |
0 |
VisibleConstraintsRule |
BetweenComponents |
Created in NX6.0.0
|
getset |
Returns or sets the flag indicating whether or not a Show Only operation should be done on the connecting components.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the flag indicating whether the assembly navigator should filter hidden constraints.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected constraints and components.
All selected constraints and components are shown when the builder is committed, and so are constraints and components connected to them.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the rule determining which constraints are treated as connected to the selected components.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")