NXOpen .NET Reference
12.0.0
|
a collection of arrangements More...
Public Member Functions | |
NXOpen.Assemblies.Arrangement[] | ToArray () |
Returns an array of NXOpen.Assemblies.Arrangement objects. More... | |
unsafe NXOpen.Assemblies.Arrangement | Create (NXOpen.Assemblies.Arrangement templateArrangement, string name) |
Creates a standard NXOpen.Assemblies.Arrangement , based on an existing standard NXOpen.Assemblies.Arrangement . More... | |
unsafe NXOpen.Assemblies.Arrangement | CreateIsolated (NXOpen.Assemblies.Arrangement templateArrangement, string name) |
Creates an isolated NXOpen.Assemblies.Arrangement , based on an existing NXOpen.Assemblies.Arrangement NXOpen.Assemblies.Arrangement . More... | |
unsafe NXOpen.Assemblies.Arrangement | FindObject (string journalIdentifier) |
Finds the NXOpen.Assemblies.Arrangement with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
a collection of arrangements
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX3.0.0
unsafe NXOpen.Assemblies.Arrangement NXOpen.Assemblies.ArrangementCollection.Create | ( | NXOpen.Assemblies.Arrangement | templateArrangement, |
string | name | ||
) |
Creates a standard NXOpen.Assemblies.Arrangement , based on an existing standard NXOpen.Assemblies.Arrangement .
Note that any NXOpen.Assemblies.ComponentAssembly that contains components will have at least one standard NXOpen.Assemblies.Arrangement .
See NXOpen.Assemblies.ComponentAssembly.ActiveArrangement .
Note that the existing NXOpen.Assemblies.Arrangement must not be isolated.
Created in NX3.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
templateArrangement | The original NXOpen.Assemblies.Arrangement . The new NXOpen.Assemblies.Arrangement will be copied from this. This NXOpen.Assemblies.Arrangement must not be isolated. |
name | The name of the new arrangement |
unsafe NXOpen.Assemblies.Arrangement NXOpen.Assemblies.ArrangementCollection.CreateIsolated | ( | NXOpen.Assemblies.Arrangement | templateArrangement, |
string | name | ||
) |
Creates an isolated NXOpen.Assemblies.Arrangement , based on an existing NXOpen.Assemblies.Arrangement NXOpen.Assemblies.Arrangement .
Note that any NXOpen.Assemblies.ComponentAssembly that contains components will have at least one standard NXOpen.Assemblies.Arrangement .
See Assemblies.ComponentAssembly.ActiveArrangement .
Note that the existing NXOpen.Assemblies.Arrangement must not be isolated.
Created in NX9.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
templateArrangement | The original NXOpen.Assemblies.Arrangement . This NXOpen.Assemblies.Arrangement must not be isolated. |
name | The name of the new NXOpen.Assemblies.Arrangement . |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.Arrangement NXOpen.Assemblies.ArrangementCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Assemblies.Arrangement with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Name of the arrangement to be found |
NXOpen.Assemblies.Arrangement [] NXOpen.Assemblies.ArrangementCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.Arrangement objects.
|
get |
Returns the tag of this object.