NXOpen .NET Reference
12.0.0
|
a collection of NXOpen.Assemblies.Order s More...
Public Member Functions | |
NXOpen.Assemblies.Order[] | ToArray () |
Returns an array of NXOpen.Assemblies.Order objects. More... | |
unsafe NXOpen.Assemblies.Order | FindObject (string journalIdentifier) |
Finds the NXOpen.Assemblies.Order with the given identifier as recorded in a journal. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
a collection of NXOpen.Assemblies.Order s
To obtain an instance of this class, refer to NXOpen.Assemblies.ComponentAssembly
Created in NX9.0.0
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Assemblies.Order NXOpen.Assemblies.OrderCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Assemblies.Order with the given identifier as recorded in a journal.
This method should not be used in handwritten code and exists to support record and playback of journals. An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Name of the Order to be found |
NXOpen.Assemblies.Order [] NXOpen.Assemblies.OrderCollection.ToArray | ( | ) |
Returns an array of NXOpen.Assemblies.Order objects.
|
get |
Returns the tag of this object.