NXOpen .NET Reference
12.0.0
|
Represents a builderNXOpen.Assemblies.LoadInterpartDataBuilder More...
Public Types | |
enum | SelectionScopeType { AllPartsInDisplayedAssembly, AllPartsInSession } |
Represents the load interpart selection scope types More... | |
enum | OpenUnloadedParentsType { None, ImmediateLevel, AllLevels } |
Represents the load interpart parent level types More... | |
Public Member Functions | |
unsafe NXOpen.BasePart[] | GetFailedParts () |
Returns an array of the parts that failed to load and update More... | |
unsafe void | GetLoadInterpartDataStatus (NXOpen.BasePart part, out NXOpen.PartLoadStatus loadStatus, out NXOpen.PartDelayedUpdateStatus delayedUpdateStatus) |
Returns part load status and delayed update status for the part which failed to load and update More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.LoadInterpartDataBuilder.OpenUnloadedParentsType | OpenUnloadedParents [get, set] |
Returns or sets the open unloaded parents level type More... | |
unsafe NXOpen.Assemblies.LoadInterpartDataBuilder.SelectionScopeType | SelectionScope [get, set] |
Returns or sets the selection scope type More... | |
Represents a builderNXOpen.Assemblies.LoadInterpartDataBuilder
To create a new instance of this class, use NXOpen.Assemblies.AssemblyManager.CreateLoadInterpartDataBuilder
Default values.
Property | Value |
---|---|
OpenUnloadedParents |
None |
SelectionScope |
AllPartsInDisplayedAssembly |
Created in NX6.0.0
Represents the load interpart parent level types
unsafe NXOpen.BasePart [] NXOpen.Assemblies.LoadInterpartDataBuilder.GetFailedParts | ( | ) |
Returns an array of the parts that failed to load and update
Created in NX6.0.0
License requirements: None.
unsafe void NXOpen.Assemblies.LoadInterpartDataBuilder.GetLoadInterpartDataStatus | ( | NXOpen.BasePart | part, |
out NXOpen.PartLoadStatus | loadStatus, | ||
out NXOpen.PartDelayedUpdateStatus | delayedUpdateStatus | ||
) |
Returns part load status and delayed update status for the part which failed to load and update
Created in NX6.0.0
License requirements: None.
part | Failed part tag |
loadStatus | Part load status for the failed part |
delayedUpdateStatus | Delayed update status data status for the failed part |
|
getset |
Returns or sets the open unloaded parents level type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")
|
getset |
Returns or sets the selection scope type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: wave ("WAVE FUNCTIONALITY")