NXOpen .NET Reference
12.0.0
|
Represents a list of part names with associated delay status codes. More...
Classes | |
struct | DelayStatusInfo |
Logical structure of part delayed update status More... | |
Public Member Functions | |
unsafe string | GetPartName (int i) |
Returns the name of a particular part that could not be updated. More... | |
unsafe NXOpen.PartDelayedUpdateStatus.DelayStatusInfo | GetDelayedStatus (int i) |
Returns the delayed update status for a part that failed to update. More... | |
Protected Member Functions | |
override void | FreeResource () |
Free resources associated with the instance. More... | |
Properties | |
unsafe int | NumberDelayedParts [get] |
Returns the number of parts that could not be updated. More... | |
Represents a list of part names with associated delay status codes.
The status codes serve to communicate delayed update status for the parts that failed to update during Load Interpart Data.
Created in NX6.0.0
|
protected |
Free resources associated with the instance.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX6.0.0
License requirements: None.
unsafe NXOpen.PartDelayedUpdateStatus.DelayStatusInfo NXOpen.PartDelayedUpdateStatus.GetDelayedStatus | ( | int | i | ) |
Returns the delayed update status for a part that failed to update.
Created in NX6.0.0
License requirements: None.
i | Index into list of delayed parts |
unsafe string NXOpen.PartDelayedUpdateStatus.GetPartName | ( | int | i | ) |
Returns the name of a particular part that could not be updated.
Created in NX6.0.0
License requirements: None.
i | Index into list of delayed parts |
|
get |
Returns the number of parts that could not be updated.
Created in NX6.0.0
License requirements: None.