NXOpen .NET Reference
12.0.0
|
Represents an NXOpen.Assemblies.AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component. More...
Public Types | |
enum | ArrangementOptions { IndividuallyPositioned, SamePositionInAll, Mixed } |
The positioning mixture status options More... | |
Properties | |
unsafe NXOpen.Assemblies.AssembliesParameterPropertiesBuilder.ArrangementOptions | Arrangements [get, set] |
Returns or sets the arrangements. More... | |
unsafe NXOpen.Assemblies.SelectComponentList | SelectedObjects [get] |
Returns the selected object(s) list. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents an NXOpen.Assemblies.AssembliesParameterPropertiesBuilder to be used for changing the name or modifying the positioning mixture status of a component.
To create a new instance of this class, use NXOpen.PropertiesManager.CreateAssembliesParameterPropertiesBuilder
Default values.
Property | Value |
---|---|
Arrangements |
IndividuallyPositioned |
Created in NX8.0.0
|
getset |
Returns or sets the arrangements.
The positioning mixture status for the selected components. No action will take place if Mixed is set as the arrangement option.
Created in NX8.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected object(s) list.
This is the active list of components that will be modified by any parameter changes.
Created in NX8.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")