NXOpen .NET Reference
12.0.0
|
Represents a builder NXOpen.Assemblies.UpdateStructureBuilder . More...
Properties | |
unsafe bool | IsUpdateAllLevels [get, set] |
Returns or sets the all level toggled on for updating the assembly structure. More... | |
unsafe int | NumberOfLevels [get, set] |
Returns or sets the particular selected level for updating the structure. More... | |
unsafe NXOpen.SelectDisplayableObjectList | StructureToUpdate [get] |
Returns the component selection of the Assembly structure to Update. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a builder NXOpen.Assemblies.UpdateStructureBuilder .
To create a new instance of this class, use NXOpen.Assemblies.AssemblyManager.CreateUpdateStructureBuilder
Default values.
Property | Value |
---|---|
IsUpdateAllLevels |
1 |
NumberOfLevels |
1 |
Created in NX6.0.0
|
getset |
Returns or sets the all level toggled on for updating the assembly structure.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the particular selected level for updating the structure.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the component selection of the Assembly structure to Update.
Created in NX6.0.0
License requirements: None.