NXOpen .NET Reference
12.0.0
|
Represents NXOpen.Assemblies.ClearanceAnalysisBuilder . More...
Public Types | |
enum | ClearanceBetweenEntity { Components, Bodies } |
Specify the type of clearance analysis. More... | |
enum | NumberOfCollections { One, Two } |
Specify the number of collections used for clearance analysis. More... | |
enum | CollectionRange { AllObjects, AllVisibleObjects, SelectedObjects, AllButSelectedObjects } |
Specify how to compare objects inside a collection. More... | |
enum | ZoneType { Object, Pair } |
Specify the clearance zone type. More... | |
enum | CalculationMethodType { Lightweight, ExactifLoaded, Exact } |
Specify the analysis method. More... | |
enum | ClearanceZoneSource { Pair, Object1, Object2, Default, Defined } |
Specify the source of the clearance zone More... | |
enum | PairExcludedReason { NoReason, UserDefined, SameCompRule, SameGroupRule, MatedCompRule, SamePartRule, CompSuppressed, NonGeom, UnitSubassy } |
Specify the reason for excluding the pair More... | |
Public Member Functions | |
unsafe void | AddException (bool isExclude, NXOpen.DisplayableObject comp1, NXOpen.DisplayableObject comp2, string text) |
Add an exception. More... | |
unsafe void | DeleteException (NXOpen.DisplayableObject comp1, NXOpen.DisplayableObject comp2) |
Delete an exception. More... | |
unsafe NXOpen.Expression | CreateClearanceZoneExpression (string rhsExpression) |
Create an expression using the Clearance Zone naming convention. More... | |
unsafe void | SetDefaultClearanceZone (NXOpen.Expression expression) |
Set the expression as the default Clearance Zone. More... | |
unsafe NXOpen.Expression | GetDefaultClearanceZone () |
Get the default Clearance Zone expression. More... | |
unsafe void | AddPairClearanceZone (NXOpen.DisplayableObject object1, NXOpen.DisplayableObject object2, NXOpen.Expression expression) |
Add a Clearance Zone between a pair of objects. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource | GetPairClearanceZone (NXOpen.DisplayableObject object1, NXOpen.DisplayableObject object2, out NXOpen.Expression expression) |
Inquire the Clearance Zone for a specific pair of objects. More... | |
unsafe void | DeletePairClearanceZone (NXOpen.DisplayableObject object1, NXOpen.DisplayableObject object2) |
Delete an existing Clearance Zone between the given pair of objects. More... | |
unsafe bool | GetIsPairIncluded (NXOpen.DisplayableObject object1, NXOpen.DisplayableObject object2, out NXOpen.Assemblies.ClearanceAnalysisBuilder.PairExcludedReason reason, out string text) |
Inquires if an object pair is to be included in the analysis. More... | |
unsafe void | AddObjectClearanceZone (NXOpen.DisplayableObject @object, NXOpen.Expression expression) |
Add a Clearance Zone around an object. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource | GetObjectClearanceZone (NXOpen.DisplayableObject @object, out NXOpen.Expression expression) |
Inquire the Clearance Zone assigned to a given object. More... | |
unsafe void | DeleteObjectClearanceZone (NXOpen.DisplayableObject @object) |
Delete an existing Clearance Zone from around an object. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.CalculationMethodType | CalculationMethod [get, set] |
Returns or sets the setting for the clearance calculation method. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceBetweenEntity | ClearanceBetween [get, set] |
Returns or sets the setting to determine whether components or bodies should be used. More... | |
unsafe string | ClearanceSetName [get, set] |
Returns or sets the clearance set name. More... | |
unsafe NXOpen.SelectDisplayableObjectList | CollectionOneObjects [get] |
Returns the selected objects for collection one. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.CollectionRange | CollectionOneRange [get, set] |
Returns or sets the range setting for collection one. More... | |
unsafe NXOpen.SelectDisplayableObjectList | CollectionTwoObjects [get] |
Returns the selected objects for collection two. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.CollectionRange | CollectionTwoRange [get, set] |
Returns or sets the range setting for collection two. More... | |
unsafe NXOpen.NXColor | InterferenceColor [get, set] |
Returns or sets the color of the interference geometry. More... | |
unsafe bool | IsCalculatePenetrationDepth [get, set] |
Returns or sets the setting to determine whether penetration depth should be calculated. More... | |
unsafe bool | IsIgnorePairsWithinSameGroup [get, set] |
Returns or sets the setting to determine whether to ignore pairs within same group. More... | |
unsafe bool | IsIgnorePairsWithinSamePart [get, set] |
Returns or sets the setting to determine whether to ignore pairs within same part. More... | |
unsafe bool | IsIgnorePairsWithinSameSubassembly [get, set] |
Returns or sets the setting to determine whether to ignore pairs within same subassembly. More... | |
unsafe bool | IsIgnorePairsWithinSelectedSubassemblies [get, set] |
Returns or sets the setting to determine whether to ignore pairs within the selected subassemblies. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer for interference geometry. More... | |
unsafe bool | SaveInterferenceGeometry [get, set] |
Returns or sets the setting to determine if interference geometry should be saved. More... | |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.NumberOfCollections | TotalCollectionCount [get, set] |
Returns or sets the setting to determine whether one collection or two collections should be used. More... | |
unsafe NXOpen.SelectDisplayableObjectList | UnitSubassemblies [get] |
Returns the selected unit subassemblies. More... | |
Represents NXOpen.Assemblies.ClearanceAnalysisBuilder .
The builder builds the clearance set which contains properties for the analysis. The properties are:
Clearance Set Name: the name of the clearance set.
Clearance Type: either components or bodies or PSM facet objects.
Number of collections: either one or two. Where one collection is chosen, the analysis is performed between all objects in the collection. Where two collections are chosen, the analysis compares objects from one collection with objects from the other.
Exceptions: Select Subassemblies: Specific subassemblies selected within the displayed part can be treated as a single entity.
Explicitly Ignore: A number of options to reduce the amount of results reported.
Additional exceptions: Addtional pairs of objects to be excluded or included regardless of exception rules previously defined.
To create a new instance of this class, use NXOpen.Assemblies.AssemblyManager.CreateClearanceAnalysisBuilder
Created in NX9.0.0
Specify the reason for excluding the pair
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.AddException | ( | bool | isExclude, |
NXOpen.DisplayableObject | comp1, | ||
NXOpen.DisplayableObject | comp2, | ||
string | text | ||
) |
Add an exception.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
isExclude | exclude or include type of the exception |
comp1 | the first object of the pair |
comp2 | the second object of the pair |
text | note for the exception |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.AddObjectClearanceZone | ( | NXOpen.DisplayableObject @ | object, |
NXOpen.Expression | expression | ||
) |
Add a Clearance Zone around an object.
Create the expression using CreateClearanceZoneExpression if the Clearance Zone expression naming convention is desired.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object | the object |
expression | the expression |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.AddPairClearanceZone | ( | NXOpen.DisplayableObject | object1, |
NXOpen.DisplayableObject | object2, | ||
NXOpen.Expression | expression | ||
) |
Add a Clearance Zone between a pair of objects.
Create the expression using CreateClearanceZoneExpression if the Clearance Zone expression naming convention is desired.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object1 | the first object |
object2 | the second object |
expression | the expression |
unsafe NXOpen.Expression NXOpen.Assemblies.ClearanceAnalysisBuilder.CreateClearanceZoneExpression | ( | string | rhsExpression | ) |
Create an expression using the Clearance Zone naming convention.
The expression is intended for use in the following methods: NXOpen.Assemblies.ClearanceAnalysisBuilder.SetDefaultClearanceZone NXOpen.Assemblies.ClearanceAnalysisBuilder.AddPairClearanceZone NXOpen.Assemblies.ClearanceAnalysisBuilder.AddObjectClearanceZone
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
rhsExpression | the text for the expression |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.DeleteException | ( | NXOpen.DisplayableObject | comp1, |
NXOpen.DisplayableObject | comp2 | ||
) |
Delete an exception.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
comp1 | the first object of the pair |
comp2 | the second object of the pair |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.DeleteObjectClearanceZone | ( | NXOpen.DisplayableObject @ | object | ) |
Delete an existing Clearance Zone from around an object.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object | the object |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.DeletePairClearanceZone | ( | NXOpen.DisplayableObject | object1, |
NXOpen.DisplayableObject | object2 | ||
) |
Delete an existing Clearance Zone between the given pair of objects.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object1 | the first object |
object2 | the second object |
unsafe NXOpen.Expression NXOpen.Assemblies.ClearanceAnalysisBuilder.GetDefaultClearanceZone | ( | ) |
Get the default Clearance Zone expression.
If there is no expression set previously, a a null reference (Nothing in Visual Basic) will be returned.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe bool NXOpen.Assemblies.ClearanceAnalysisBuilder.GetIsPairIncluded | ( | NXOpen.DisplayableObject | object1, |
NXOpen.DisplayableObject | object2, | ||
out NXOpen.Assemblies.ClearanceAnalysisBuilder.PairExcludedReason | reason, | ||
out string | text | ||
) |
Inquires if an object pair is to be included in the analysis.
Both objects must be solid bodies or facet models that are members of the clearance analysis data set. If the pair is to be analyzed, the includeIt is returned as TRUE. The reason parameter signifies why the pair is included or excluded. The text parameter is only returned for the NXOpen.Assemblies.ClearanceAnalysisBuilder.PairExcludedReason.UserDefined reason.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object1 | the first object |
object2 | the second object |
reason | the reason |
text | the text |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource NXOpen.Assemblies.ClearanceAnalysisBuilder.GetObjectClearanceZone | ( | NXOpen.DisplayableObject @ | object, |
out NXOpen.Expression | expression | ||
) |
Inquire the Clearance Zone assigned to a given object.
The object must be a member of the dataset. The expression, the distance, and the source are the outputs. If no expression has ever been set, the part of the given object is checked for a Clearance Zone expression, if none is found, a null reference (Nothing in Visual Basic) will be returned for the expression. Interpret its value as 0.0 (this is the default value). The source parameter tells where the clearance zone comes from. NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Defined specifies that the object has its own Clearance Zone. NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Default means the default clearance zone is used.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object | the object |
expression | the expression |
unsafe NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource NXOpen.Assemblies.ClearanceAnalysisBuilder.GetPairClearanceZone | ( | NXOpen.DisplayableObject | object1, |
NXOpen.DisplayableObject | object2, | ||
out NXOpen.Expression | expression | ||
) |
Inquire the Clearance Zone for a specific pair of objects.
Both objects must be members of the Clearance Set. The source parameter tells where the clearance zone comes from. The clearance zone could be the greater of the zones from object 1 or 2 (NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Object1 or NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Object2 . NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Pair means this pair has its own explicit clearance zone. NXOpen.Assemblies.ClearanceAnalysisBuilder.ClearanceZoneSource.Default means the default clearance zone is used..
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
object1 | the first object |
object2 | the second object |
expression | the corresponding expression |
unsafe void NXOpen.Assemblies.ClearanceAnalysisBuilder.SetDefaultClearanceZone | ( | NXOpen.Expression | expression | ) |
Set the expression as the default Clearance Zone.
Create the expression using CreateClearanceZoneExpression if the Clearance Zone expression naming convention is desired.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
expression | the expression |
|
getset |
Returns or sets the setting for the clearance calculation method.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether components or bodies should be used.
Please note that changing the collection type will clear the collections, exceptions and clearance zones from the clearance set
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the clearance set name.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected objects for collection one.
Created in NX9.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the range setting for collection one.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected objects for collection two.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the range setting for collection two.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the color of the interference geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether penetration depth should be calculated.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether to ignore pairs within same group.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether to ignore pairs within same part.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether to ignore pairs within same subassembly.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether to ignore pairs within the selected subassemblies.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the layer for interference geometry.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine if interference geometry should be saved.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the setting to determine whether one collection or two collections should be used.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the selected unit subassemblies.
Created in NX9.0.0
License requirements: None.