NXOpen .NET Reference
12.0.0
|
Represents a builder class that performs copying design element operation in 4GD. More...
Public Member Functions | |
unsafe void | GetLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the pre-creation objects More... | |
unsafe void | GetLogicalObjectsHavingUnassignedRequiredAttributes (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Returns the pre-creation objects which have unassign required attributes More... | |
unsafe NXOpen.ErrorList | GetOperationFailures () |
Returns the design element copy operation failures More... | |
unsafe void | PartiallyCommit () |
Copy design elements with minimal required information. More... | |
unsafe void | CreateDesignElementLogicalObjects (out NXOpen.PDM.LogicalObject[] logicalObjects) |
Creates the pre-creation objects for the design elements to be copied More... | |
unsafe void | DeleteCopiedComponents () |
Removes the copied components created during the copy operation More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributes (NXOpen.NXObject[] objects) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.ErrorList | AutoAssignAttributesWithNamingPattern (NXOpen.NXObject[] objects, NXOpen.NXObject[] properties) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign. More... | |
unsafe NXOpen.NXObject | CreateAttributeTitleToNamingPatternMap (string[] attributeTitles, string[] titlePatterns) |
Creates a map object of attribute titles to their corresponding naming pattern More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObjectList | DesignElementsToCopy [get] |
Returns the design elements to copy More... | |
Represents a builder class that performs copying design element operation in 4GD.
To create a new instance of this class, use NXOpen.CollaborativeContentManager.CreateCopyDesignElementBuilder
Created in NX12.0.0
unsafe NXOpen.ErrorList NXOpen.Assemblies.CopyDesignElementBuilder.AutoAssignAttributes | ( | NXOpen.NXObject[] | objects | ) |
Auto assigns the attributes for a given array of objects and returns an array of objects that failed to auto assign.
Created in NX8.5.0
License requirements: None.
objects |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.ErrorList NXOpen.Assemblies.CopyDesignElementBuilder.AutoAssignAttributesWithNamingPattern | ( | NXOpen.NXObject[] | objects, |
NXOpen.NXObject[] | properties | ||
) |
Auto assigns the attributes for a given object and returns an array of objects that failed to auto assign.
properties needs to be created using CreateAttributeTitleToNamingPatternMap
Created in NX12.0.0
License requirements: None.
objects | |
properties |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe NXOpen.NXObject NXOpen.Assemblies.CopyDesignElementBuilder.CreateAttributeTitleToNamingPatternMap | ( | string[] | attributeTitles, |
string[] | titlePatterns | ||
) |
Creates a map object of attribute titles to their corresponding naming pattern
Created in NX12.0.0
License requirements: None.
attributeTitles | |
titlePatterns |
Implements NXOpen.IAttributeSourceObjectBuilder.
unsafe void NXOpen.Assemblies.CopyDesignElementBuilder.CreateDesignElementLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Creates the pre-creation objects for the design elements to be copied
Created in NX12.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
logicalObjects |
unsafe void NXOpen.Assemblies.CopyDesignElementBuilder.DeleteCopiedComponents | ( | ) |
Removes the copied components created during the copy operation
Created in NX12.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
unsafe void NXOpen.Assemblies.CopyDesignElementBuilder.GetLogicalObjects | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the pre-creation objects
Created in NX12.0.0
License requirements: None.
logicalObjects |
unsafe void NXOpen.Assemblies.CopyDesignElementBuilder.GetLogicalObjectsHavingUnassignedRequiredAttributes | ( | out NXOpen.PDM.LogicalObject[] | logicalObjects | ) |
Returns the pre-creation objects which have unassign required attributes
Created in NX12.0.0
License requirements: None.
logicalObjects |
unsafe NXOpen.ErrorList NXOpen.Assemblies.CopyDesignElementBuilder.GetOperationFailures | ( | ) |
Returns the design element copy operation failures
Created in NX12.0.0
License requirements: None.
unsafe void NXOpen.Assemblies.CopyDesignElementBuilder.PartiallyCommit | ( | ) |
Copy design elements with minimal required information.
Call to builder Commit is required after this to Commit creation.
Created in NX12.0.0
License requirements: nx_4gd_integration ("4th Generation Design")
|
get |
Returns the design elements to copy
Created in NX12.0.0
License requirements: None.