NXOpen .NET Reference
12.0.0
|
Represents an object that manages layers More...
Public Member Functions | |
unsafe void | ChangeStates (NXOpen.Layer.StateInfo[] stateArray, bool fitAll) |
Changes the states of the specified layers in the part. More... | |
unsafe void | ChangeStates (NXOpen.Layer.StateInfo[] stateArray) |
Changes the states of the specified layers in the part. More... | |
unsafe NXOpen.Layer.StateCollection | GetStates () |
Gets the states for all layers in the part. More... | |
unsafe void | SetStates (NXOpen.Layer.StateCollection stateCollection, bool fitAll) |
Sets the states for all layers in the part. More... | |
unsafe void | SetStates (NXOpen.Layer.StateCollection stateCollection) |
Sets the states for all layers in the part. More... | |
unsafe void | SetState (int layer, NXOpen.Layer.State state) |
Sets the state of the specified layer. More... | |
unsafe void | SetState (int layer, NXOpen.Layer.State state, bool fitAll) |
Sets the state of the specified layer. More... | |
unsafe NXOpen.Layer.State | GetState (int layer) |
Gets the state of the specified layer. More... | |
unsafe void | MoveDisplayableObjects (int newLayer, NXOpen.DisplayableObject[] objectArray) |
Moves displayable objects to the specified layer. More... | |
unsafe void | ApplyMoveToLayerToOwningParts (int newLayer, NXOpen.DisplayableObject[] objectArray) |
Move the selected objects to the specified layer in their Owning Parts. More... | |
unsafe NXOpen.NXObject[] | GetAllObjectsOnLayer (int layer) |
Returns all objects on the specified layer. More... | |
unsafe void | CopyObjects (int newLayer, NXOpen.NXObject[] objectArray) |
Copies objects to the specified layer More... | |
unsafe void | GetVisibilitiesInView (NXOpen.View view, out NXOpen.Layer.StateInfo[] stateArray) |
Gets the visibility of all layers in a specified view. More... | |
unsafe void | SetObjectsVisibilityOnLayer (NXOpen.View view, NXOpen.Layer.StateInfo[] stateArray, bool doUpdate) |
Sets specified layer(s) visibility in a specified view. More... | |
unsafe void | ResetViewVisibilityToGlobal (NXOpen.View view) |
Resets a view's layer visibility to the global states. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe int | WorkLayer [get, set] |
Returns or sets the work layer. More... | |
Represents an object that manages layers
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
unsafe void NXOpen.Layer.LayerManager.ApplyMoveToLayerToOwningParts | ( | int | newLayer, |
NXOpen.DisplayableObject[] | objectArray | ||
) |
Move the selected objects to the specified layer in their Owning Parts.
This only works when a single layer has been selected on the Layer Settings dialog.
The owning parts will be fully loaded if they are not already.
Objects of class NXOpen.CAE.CAEEdge , NXOpen.CAE.CAEFace , NXOpen.CAE.CAEVertex , NXOpen.Edge , NXOpen.Face or NXOpen.View may not be moved.
Created in NX7.5.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
newLayer | The layer in the owning parts to move the objects to |
objectArray | The objects to be moved |
unsafe void NXOpen.Layer.LayerManager.ChangeStates | ( | NXOpen.Layer.StateInfo[] | stateArray, |
bool | fitAll | ||
) |
Changes the states of the specified layers in the part.
Note: there must be exactly one work layer. If you change the work layer, you must specify a new work layer. If you set the work layer, the old work layer will be changed to Selectable, unless you specify otherwise. The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
stateArray | Indicates the new states for the layers. |
fitAll | Whether to refit the view to what is visible after the layer states have been changed |
unsafe void NXOpen.Layer.LayerManager.ChangeStates | ( | NXOpen.Layer.StateInfo[] | stateArray | ) |
Changes the states of the specified layers in the part.
Note: there must be exactly one work layer. If you change the work layer, you must specify a new work layer. If you set the work layer, the old work layer will be changed to Selectable, unless you specify otherwise. The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
stateArray | Indicates the new states for the layers. |
unsafe void NXOpen.Layer.LayerManager.CopyObjects | ( | int | newLayer, |
NXOpen.NXObject[] | objectArray | ||
) |
Copies objects to the specified layer
Objects of class NXOpen.Assemblies.Component , NXOpen.DatumAxis , NXOpen.DatumPlane NXOpen.Edge , NXOpen.Face , NXOpen.Features.Feature or NXOpen.View , may not be copied.
Objects of type UF_cs2_vertex_type may not be copied.
The part must be the work part.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
newLayer | The layer to move the objects to |
objectArray | The objects to be copied |
unsafe NXOpen.NXObject [] NXOpen.Layer.LayerManager.GetAllObjectsOnLayer | ( | int | layer | ) |
Returns all objects on the specified layer.
This includes objects which are not counted as objects on the layer by the "Layer Settings" dialog.
The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
layer |
unsafe NXOpen.Layer.State NXOpen.Layer.LayerManager.GetState | ( | int | layer | ) |
Gets the state of the specified layer.
The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
layer |
unsafe NXOpen.Layer.StateCollection NXOpen.Layer.LayerManager.GetStates | ( | ) |
Gets the states for all layers in the part.
The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
unsafe void NXOpen.Layer.LayerManager.GetVisibilitiesInView | ( | NXOpen.View | view, |
out NXOpen.Layer.StateInfo[] | stateArray | ||
) |
Gets the visibility of all layers in a specified view.
The part must be the displayed part.
Created in NX4.0.3
License requirements: None.
view | The view object being queried |
stateArray | The current states for the layers. The returned states can only be Layer.State.Visible and Layer.State.Hidden . state_array[i] is for layer i+1 |
unsafe void NXOpen.Layer.LayerManager.MoveDisplayableObjects | ( | int | newLayer, |
NXOpen.DisplayableObject[] | objectArray | ||
) |
Moves displayable objects to the specified layer.
The specified part may be the displayed part or the work part. If it is the work part but not the displayed part, then none of the objects to be moved may be currently displayed.
This method is the preferred way to change the layer of one or more objects, because NXOpen.DisplayableObject.Layer does not correct the display of the objects and does not work as expected for sketches and components, because it does not move the members of the sketch or component.
Objects of class NXOpen.CAE.CAEEdge , NXOpen.CAE.CAEFace , NXOpen.CAE.CAEVertex , NXOpen.Edge , NXOpen.Face or NXOpen.View may not be moved.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
newLayer | The layer to move the objects to |
objectArray | The objects to be moved |
unsafe void NXOpen.Layer.LayerManager.ResetViewVisibilityToGlobal | ( | NXOpen.View | view | ) |
Resets a view's layer visibility to the global states.
The part must be the displayed part.
Created in NX4.0.0
License requirements: None.
view | The view object |
unsafe void NXOpen.Layer.LayerManager.SetObjectsVisibilityOnLayer | ( | NXOpen.View | view, |
NXOpen.Layer.StateInfo[] | stateArray, | ||
bool | doUpdate | ||
) |
Sets specified layer(s) visibility in a specified view.
The part must be the displayed part.
Created in NX4.0.0
License requirements: None.
view | The view object being modified |
stateArray | The new states for the layers. The given states may only be Layer.State.Visible and Layer.State.Hidden . |
doUpdate | Whether to update the view(s) after the layer states have been changed |
unsafe void NXOpen.Layer.LayerManager.SetState | ( | int | layer, |
NXOpen.Layer.State | state | ||
) |
Sets the state of the specified layer.
The specified layer must not be the work layer. If you are changing the state of the layer to Work, the old work layer will be changed to Selectable. The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
layer | |
state |
unsafe void NXOpen.Layer.LayerManager.SetState | ( | int | layer, |
NXOpen.Layer.State | state, | ||
bool | fitAll | ||
) |
Sets the state of the specified layer.
The specified layer must not be the work layer. If you are changing the state of the layer to Work, the old work layer will be changed to Selectable. The part must be the displayed part.
Created in NX3.0.0
License requirements: None.
layer | |
state | |
fitAll | Whether to refit the view to what is visible after the layer state has been changed |
unsafe void NXOpen.Layer.LayerManager.SetStates | ( | NXOpen.Layer.StateCollection | stateCollection, |
bool | fitAll | ||
) |
Sets the states for all layers in the part.
The part must be the displayed part. Note: there must be exactly one work layer.
Created in NX3.0.0
License requirements: None.
stateCollection | The states for all layers in the part. |
fitAll | Whether to refit the view to what is visible after the layer states have been changed |
unsafe void NXOpen.Layer.LayerManager.SetStates | ( | NXOpen.Layer.StateCollection | stateCollection | ) |
Sets the states for all layers in the part.
The part must be the displayed part. Note: there must be exactly one work layer.
Created in NX3.0.0
License requirements: None.
stateCollection | The states for all layers in the part. |
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the work layer.
If you change the work layer, the old work layer is changed to Selectable. The part must be the displayed part.
Created in NX3.0.0
License requirements to get this property: None.
License requirements to set this property: None.