NXOpen .NET Reference
12.0.0
|
Represents a collection of point cloud objects More...
Public Member Functions | |
NXOpen.Display.PointCloud[] | ToArray () |
Returns an array of NXOpen.Display.PointCloud objects. More... | |
unsafe NXOpen.Display.PointCloud | FindObject (string journalIdentifier) |
Finds the NXOpen.Display.PointCloud with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Display.PointCloudBuilder | CreatePointCloudBuilder (NXOpen.Display.PointCloud referencePointCloud) |
Creates a NXOpen.Display.PointCloudBuilder object used to build a point cloud. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of point cloud objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX11.0.0
unsafe NXOpen.Display.PointCloudBuilder NXOpen.Display.PointCloudCollection.CreatePointCloudBuilder | ( | NXOpen.Display.PointCloud | referencePointCloud | ) |
Creates a NXOpen.Display.PointCloudBuilder object used to build a point cloud.
If the referencePointCloud is not a null reference (Nothing in Visual Basic), the referencePointCloud object will be edited.
Created in NX11.0.0
License requirements: nx_point_cloud_view ("NX Point Cloud Viewer")
referencePointCloud | If referencePointCloud is not a null reference (Nothing in Visual Basic), this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Display.PointCloud NXOpen.Display.PointCloudCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.PointCloud with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX11.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Display.PointCloud [] NXOpen.Display.PointCloudCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.PointCloud objects.
|
get |
Returns the tag of this object.