NXOpen .NET Reference
12.0.0
|
Represents a Display.PointCloudBuilder . More...
Public Types | |
enum | ColorModes { Individual, Uniform } |
Specifies point cloud color display mode choice. More... | |
enum | BrightnessModes { Uniform, Shaded } |
Specifies point cloud brightness display mode choice. More... | |
Public Member Functions | |
unsafe void | LoadPointData () |
Loads the selected point cloud data now. More... | |
unsafe NXOpen.Display.PointCloudClippingBoxesListItemBuilder | CreateClippingBoxesListItemBuilder () |
Creates a Display.PointCloudClippingBoxesListItemBuilder . More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Display.PointCloudClippingBoxesListItemBuilderList | ClippingBoxesList [get] |
Returns the list of NXOpen.Display.PointCloudClippingBoxesListItemBuilder defining the clipping boxes parameters. More... | |
unsafe bool | LoadPointDataWithPart [get, set] |
Returns or sets the indication if the point cloud data will be loaded with part load. More... | |
unsafe NXOpen.Display.PointCloudBuilder.BrightnessModes | PointBrightnessMode [get, set] |
Returns or sets the point brightness display mode More... | |
unsafe NXOpen.Display.PointCloudBuilder.ColorModes | PointColorMode [get, set] |
Returns or sets the point color display mode More... | |
unsafe string | PointDataFile [get, set] |
Returns or sets the point cloud data file. More... | |
unsafe double | PointDensity [get, set] |
Returns or sets the point density More... | |
unsafe int | PointSize [get, set] |
Returns or sets the point size More... | |
Represents a Display.PointCloudBuilder .
NXOpen.Display.PointCloud is a cloud object based on an imported point data files file (e.g. a POD file from Bentley). The point data (list of coordinates) itself won't be stored within NX part file but an object ("Reference Point Cloud") is created which references to the point data file and stores several meta data like clipping areas, display and current location. When loaded the point cloud will be visible as defined in the object parameters. Access to the point cloud like display, measurement, blanking/showing, sectioning, POD file loading will requires license checkout of the new basic point cloud license. For deleting a Reference Point Cloud object the license is not required.
To create a new instance of this class, use NXOpen.Display.PointCloudCollection.CreatePointCloudBuilder
Default values.
Property | Value |
---|---|
LoadPointDataWithPart |
1 |
PointBrightnessMode |
Uniform |
PointColorMode |
Individual |
PointDensity |
100.0 |
PointSize |
1 |
Created in NX11.0.0
unsafe NXOpen.Display.PointCloudClippingBoxesListItemBuilder NXOpen.Display.PointCloudBuilder.CreateClippingBoxesListItemBuilder | ( | ) |
Creates a Display.PointCloudClippingBoxesListItemBuilder .
Created in NX11.0.0
License requirements: nx_point_cloud_view ("NX Point Cloud Viewer")
unsafe void NXOpen.Display.PointCloudBuilder.LoadPointData | ( | ) |
Loads the selected point cloud data now.
Created in NX11.0.0
License requirements: nx_point_cloud_view ("NX Point Cloud Viewer")
|
get |
Returns the list of NXOpen.Display.PointCloudClippingBoxesListItemBuilder defining the clipping boxes parameters.
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the indication if the point cloud data will be loaded with part load.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the point brightness display mode
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the point color display mode
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the point cloud data file.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the point density
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the point size
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")