NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.PointCloudClippingBoxesListItemBuilder to create clipping regions for NXOpen.Display.PointCloud . More...
Public Types | |
enum | ClippingSides { Inside, Outside, None } |
Specifies clipping side options used for defined clipping box. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | ClippingEndPoint [get, set] |
Returns or sets the end point of the clipping box diagonal More... | |
unsafe NXOpen.Display.PointCloudClippingBoxesListItemBuilder.ClippingSides | ClippingSide [get, set] |
Returns or sets the clipping side of the defined clipping box More... | |
unsafe NXOpen.Point | ClippingStartPoint [get, set] |
Returns or sets the start point of the clipping box diagonal. More... | |
unsafe NXOpen.Matrix3x3 | Orientation [get] |
Returns the orientation of clipping box More... | |
Represents a NXOpen.Display.PointCloudClippingBoxesListItemBuilder to create clipping regions for NXOpen.Display.PointCloud .
To create a new instance of this class, use NXOpen.Display.PointCloudBuilder.CreateClippingBoxesListItemBuilder
Created in NX11.0.0
unsafe bool NXOpen.Display.PointCloudClippingBoxesListItemBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the end point of the clipping box diagonal
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the clipping side of the defined clipping box
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
getset |
Returns or sets the start point of the clipping box diagonal.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_point_cloud_view ("NX Point Cloud Viewer")
|
get |
Returns the orientation of clipping box
Created in NX12.0.0
License requirements: None.