NXOpen .NET Reference
12.0.0
|
Represents a collection of image objects More...
Public Member Functions | |
NXOpen.Display.ImageBase[] | ToArray () |
Returns an array of NXOpen.Display.ImageBase objects. More... | |
unsafe NXOpen.Display.ImageBase | FindObject (string journalIdentifier) |
Finds the NXOpen.Display.ImageBase with the given identifier as recorded in a journal. More... | |
unsafe NXOpen.Display.RasterImageBuilder | CreateRasterImageBuilder (NXOpen.Display.RasterImage image) |
Creates a NXOpen.Display.RasterImageBuilder object used to build an image. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of image objects
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX9.0.0
unsafe NXOpen.Display.RasterImageBuilder NXOpen.Display.ImageCollection.CreateRasterImageBuilder | ( | NXOpen.Display.RasterImage | image | ) |
Creates a NXOpen.Display.RasterImageBuilder object used to build an image.
If the image is not a null reference (Nothing in Visual Basic), the image object will be edited.
Created in NX9.0.0
License requirements: None.
image | If image is not a null reference (Nothing in Visual Basic), this object will be edited |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Display.ImageBase NXOpen.Display.ImageCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Display.ImageBase with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general,this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX9.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
NXOpen.Display.ImageBase [] NXOpen.Display.ImageCollection.ToArray | ( | ) |
Returns an array of NXOpen.Display.ImageBase objects.
|
get |
Returns the tag of this object.