NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Display.RasterImageBuilder . More...
Properties | |
unsafe NXOpen.Plane | Target [get, set] |
Returns or sets the plane the raster image is placed onto More... | |
Properties inherited from NXOpen.Display.ImageBaseBuilder | |
unsafe NXOpen.Display.ImageBaseBuilder.BasePointChoices | BasePointChoice [get, set] |
Returns or sets the image reference base point choice. More... | |
unsafe NXOpen.Display.ImageBaseBuilder.ImageColorModes | ColorMode [get, set] |
Returns or sets the color mode to display the image. More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height of the image as an NXOpen.Expression . More... | |
unsafe string | ImageFile [get, set] |
Returns or sets the image file More... | |
unsafe NXOpen.Point | ImageReferencePoint1 [get, set] |
Returns or sets the image reference point1. More... | |
unsafe NXOpen.Point | ImageReferencePoint2 [get, set] |
Returns or sets the image reference point2. More... | |
unsafe NXOpen.Point | ImageReferencePoint3 [get, set] |
Returns or sets the image reference point3. More... | |
unsafe NXOpen.Display.ImageBaseBuilder.InsertionPoint | InsertionPointOption [get, set] |
Returns or sets the image insertion point type More... | |
unsafe bool | LockAspectRatio [get, set] |
Returns or sets the lock aspect ratio More... | |
unsafe NXOpen.Point | ModelReferencePoint1 [get, set] |
Returns or sets the model reference point1. More... | |
unsafe NXOpen.Point | ModelReferencePoint2 [get, set] |
Returns or sets the model reference point2. More... | |
unsafe NXOpen.Point | ModelReferencePoint3 [get, set] |
Returns or sets the model reference point3. More... | |
unsafe int | OverallTranslucency [get, set] |
Returns or sets the overall translucency. More... | |
unsafe int | PixelColorTolerance [get, set] |
Returns or sets the transparency pixel color tolerance. More... | |
unsafe NXOpen.Display.ImageBaseBuilder.ReferenceDirection | ReferenceDirectionOption [get, set] |
Returns or sets the image alignment reference direction type. More... | |
unsafe NXOpen.Expression | RotateAngleOfReferenceVector [get] |
Returns the current rotation angle of image from aligned reference direction More... | |
unsafe NXOpen.Display.ImageBaseBuilder.SizeOptions | SizeOption [get, set] |
Returns or sets the size option More... | |
unsafe NXOpen.Display.ImageBaseBuilder.TransparencyColorFrom | TransparencyColorOption [get, set] |
Returns or sets the transparency color option More... | |
unsafe NXOpen.Point | UserBasePoint [get, set] |
Returns or sets the user defined base point. More... | |
unsafe NXOpen.Point | UserInsertionPoint [get, set] |
Returns or sets the user defined insertion point More... | |
unsafe NXOpen.Direction | UserReferenceDirection [get, set] |
Returns or sets the user defined reference direction vector. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width of the image as an NXOpen.Expression . More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Display.ImageBaseBuilder | |
enum | BasePointChoices { BottomLeft, BottomCenter, BottomRight, MiddleLeft, MiddleCenter, MiddleRight, TopLeft, TopCenter, TopRight, UserDefined } |
Specifies image reference base point choice. More... | |
enum | ReferenceDirection { Horizontal, Vertical } |
Specifies image alignment reference direction type. More... | |
enum | InsertionPoint { Default, UserDefined } |
Describes insertion point type. More... | |
enum | SizeOptions { UserDefined, ImageSize, ReferenceScaling } |
Describes size options. More... | |
enum | ImageColorModes { Rgb, Greyscale, Monochrome } |
Describes image color modes. More... | |
enum | TransparencyColorFrom { None, FromImage, PixelColor } |
Transparency Color From More... | |
Public Member Functions inherited from NXOpen.Display.ImageBaseBuilder | |
unsafe void | AlignImageToReferenceDirection () |
Align Image to Reference Direction More... | |
unsafe void | RotateLeft () |
Rotates the image 90 degrees counter-clockwise. More... | |
unsafe void | RotateRight () |
Rotates the image 90 degrees clockwise. More... | |
unsafe void | FlipHorizontal () |
Flips the image horizontally. More... | |
unsafe void | FlipVertical () |
Flips the image vertically. More... | |
unsafe void | OrientViewToImage () |
Orients and fits the work view's view direction along the reverse normal direction of the image More... | |
unsafe string[] | GetImagesInPart () |
Provide a list of names of the NXOpen.Display.ImageData objects saved in current part file. More... | |
unsafe void | SetImageFromPart (string imageName) |
Set a NXOpen.Display.ImageData object currently stored in the part as the image used by the builder. More... | |
unsafe void | GetCornerPoints (out NXOpen.Point3d point1, out NXOpen.Point3d point2, out NXOpen.Point3d point3, out NXOpen.Point3d point4) |
Get the image corner points. More... | |
unsafe void | SetCornerPoints (NXOpen.Point3d point1, NXOpen.Point3d point2, NXOpen.Point3d point3, NXOpen.Point3d point4) |
Set the image corner points. More... | |
unsafe double[] | GetTransparentPixelColor () |
Gets the transparency color (RGB value) of the image. More... | |
unsafe void | SetTransparentPixelColor (double[] transparencyColor) |
Sets the transparency color (RGB value) of the image. More... | |
unsafe double[] | GetForegroundColor () |
Gets the foreground color (RGB value) of the image. More... | |
unsafe void | SetForegroundColor (double[] foregroundColor) |
Sets the foreground color (RGB value) of the image. More... | |
unsafe double[] | GetBackgroundColor () |
Gets the background color (RGB value) of the image. More... | |
unsafe void | SetBackgroundColor (double[] backgroundColor) |
Sets the background color (RGB value) of the image. More... | |
unsafe void | ResetImageSize () |
Resets the image to its original size. More... | |
Represents a NXOpen.Display.RasterImageBuilder .
NXOpen.Display.RasterImage provides placing an imported image onto a plane (with controls for orientation, sizing, and display) to use as a reference in the model to create geometry.
To create a new instance of this class, use NXOpen.Display.ImageCollection.CreateRasterImageBuilder
Default values.
Property | Value |
---|---|
BasePointChoice |
BottomLeft |
ColorMode |
Rgb |
InsertionPointOption |
Default |
LockAspectRatio |
1 |
OverallTranslucency |
0 |
PixelColorTolerance |
32 |
ReferenceDirectionOption |
Horizontal |
SizeOption |
UserDefined |
TransparencyColorOption |
None |
Created in NX9.0.0
|
getset |
Returns or sets the plane the raster image is placed onto
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.