NXOpen .NET Reference
12.0.0
|
This class is a collection of NXOpen.CAE.FrfSet . More...
Public Member Functions | |
NXOpen.CAE.FrfSet[] | ToArray () |
Returns an array of NXOpen.CAE.FrfSet objects. More... | |
unsafe NXOpen.CAE.FrfSetBuilder | CreateBuilder (NXOpen.CAE.FrfSet pFrfSet) |
Creates an atvset builder. More... | |
unsafe NXOpen.CAE.FrfSet | Find (string name) |
Finds a FRF Set Set with a specified name. More... | |
unsafe void | Delete (NXOpen.CAE.FrfSet frfSetTag) |
Delete an FRF Set More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class is a collection of NXOpen.CAE.FrfSet .
To obtain an instance of this class, refer to NXOpen.CAE.CaePart
Created in NX10.0.0
unsafe NXOpen.CAE.FrfSetBuilder NXOpen.CAE.FrfSetCollection.CreateBuilder | ( | NXOpen.CAE.FrfSet | pFrfSet | ) |
Creates an atvset builder.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
pFrfSet | the Frf Set to edit, nullptr if being created |
unsafe void NXOpen.CAE.FrfSetCollection.Delete | ( | NXOpen.CAE.FrfSet | frfSetTag | ) |
Delete an FRF Set
Created in NX10.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
frfSetTag | The FRF Set to be deleted |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.CAE.FrfSet NXOpen.CAE.FrfSetCollection.Find | ( | string | name | ) |
Finds a FRF Set Set with a specified name.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling")
name | name of the FRF Set Set |
NXOpen.CAE.FrfSet [] NXOpen.CAE.FrfSetCollection.ToArray | ( | ) |
Returns an array of NXOpen.CAE.FrfSet objects.
|
get |
Returns the tag of this object.