NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.CAE.FrfSetBuilder which can be used to create FrfSets. More...
Public Member Functions | |
unsafe string[] | GetAvailableFrfsubsets () |
Get the frf subsets available in the source file of the NXOpen.CAE.FrfSet More... | |
unsafe void | DeselectFrfsubsets (string[] frfSubSetNames) |
Deselect the frf subset that should not be used. More... | |
Public Member Functions inherited from NXOpen.CAE.AlternateFemRepresentationSourceBuilder | |
unsafe NXOpen.CAE.AlternateFemRepresentationSource | CommitAlternateFemRepresentationSource () |
Commits the changes that have been applied to the builder and returns the edited or newly created NXOpen.CAE.AlternateFemRepresentationSource More... | |
unsafe void | SetName (string name) |
Sets the name of the FemDataSet More... | |
unsafe void | SetFilePath (string filepath) |
Sets the file path More... | |
unsafe void | SetResultReference (NXOpen.CAE.SimResultReference pResultRef) |
Sets the result reference More... | |
unsafe void | SetLengthUnit (NXOpen.Unit lengthUnit) |
Sets the length unit More... | |
unsafe void | SetMassUnit (NXOpen.Unit massUnit) |
Sets the mass unit More... | |
unsafe void | SetMeshCreationMode (NXOpen.CAE.AlternateFemRepresentationSource.CreateMeshMode creationMode) |
Sets the mesh creation mode More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.CAE.FrfSetBuilder which can be used to create FrfSets.
Not support KF.
Created in NX12.0.0
unsafe void NXOpen.CAE.FrfSetBuilder.DeselectFrfsubsets | ( | string[] | frfSubSetNames | ) |
Deselect the frf subset that should not be used.
The name should be one retrieved from CAE.FrfSetBuilder.GetAvailableFrfsubsets . Should be called if CAE.FrfSetBuilder.GetAvailableFrfsubsets returns several frf subsets. If this method is not called, all frf subsets are supposed to be selected.
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")
frfSubSetNames | The frf subsets. |
unsafe string [] NXOpen.CAE.FrfSetBuilder.GetAvailableFrfsubsets | ( | ) |
Get the frf subsets available in the source file of the NXOpen.CAE.FrfSet
Created in NX12.0.0
License requirements: nx_masterfem ("Finite Element Modeling") OR nx_design_sim ("NX Design Simulation")