NXOpen .NET Reference
12.0.0
|
Represents a collection of layouts. More...
Public Member Functions | |
NXOpen.Layout[] | ToArray () |
Returns an array of NXOpen.Layout objects. More... | |
unsafe NXOpen.Layout | Create (string name, NXOpen.LayoutDefinition layoutArrangement, bool fitAllViews) |
Creates a layout using an NXOpen.LayoutDefinition . More... | |
unsafe void | NewLayoutDefinition (NXOpen.LayoutDefinition.ArrangementType arrangement, out NXOpen.LayoutDefinition layoutArrangement) |
Constructs a NXOpen.LayoutDefinition object to be used to create a layout. More... | |
unsafe NXOpen.Layout | FindObject (string journalIdentifier) |
Finds the NXOpen.Layout with the given identifier as recorded in a journal. More... | |
unsafe void | CreateSplitScreenLayoutAndNamedViews (string leftViewName, string rightViewname, out NXOpen.Layout layout, out NXOpen.View leftView, out NXOpen.View rightView) |
This method creates a layout with two modeling views. More... | |
unsafe void | DestroySplitScreenLayoutAndNamedViews (NXOpen.Layout layout) |
This method destroys the split screen layout along with the views * that are there in it More... | |
unsafe void | ChangeLayout (NXOpen.Layout layout) |
Sets the given layout as current layout More... | |
unsafe void | RenameViewsInSplitScreenLayout (NXOpen.Layout layout, string leftViewName, string rightViewName) |
Using given names renames the views in split screen layout. More... | |
unsafe void | ChangeLayoutWithOptions (NXOpen.Layout layout, bool removeOldLayoutCache, bool ignoreNewLayoutCache) |
Sets the given layout as current layout and optionally removes the old and/or new layout caches More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Layout | Current [get] |
Returns the current layout of the part. More... | |
Represents a collection of layouts.
To obtain an instance of this class, refer to NXOpen.BasePart
Created in NX3.0.0
unsafe void NXOpen.LayoutCollection.ChangeLayout | ( | NXOpen.Layout | layout | ) |
Sets the given layout as current layout
Created in NX6.0.0
License requirements: None.
layout | Layout |
unsafe void NXOpen.LayoutCollection.ChangeLayoutWithOptions | ( | NXOpen.Layout | layout, |
bool | removeOldLayoutCache, | ||
bool | ignoreNewLayoutCache | ||
) |
Sets the given layout as current layout and optionally removes the old and/or new layout caches
Created in NX11.0.0
License requirements: None.
layout | Layout |
removeOldLayoutCache | Flag to indicate if the current layout's cache should be removed |
ignoreNewLayoutCache | Flag to indicate if the new layout's cache should be used or removed |
unsafe NXOpen.Layout NXOpen.LayoutCollection.Create | ( | string | name, |
NXOpen.LayoutDefinition | layoutArrangement, | ||
bool | fitAllViews | ||
) |
Creates a layout using an NXOpen.LayoutDefinition .
Created in NX3.0.0
License requirements: None.
name | Name of layout |
layoutArrangement | Arrangement and view location information |
fitAllViews | Flag that indicates for the system to perform a fit before displaying the view. Otherwise the system displays the view at the scale at which it was last saved. |
unsafe void NXOpen.LayoutCollection.CreateSplitScreenLayoutAndNamedViews | ( | string | leftViewName, |
string | rightViewname, | ||
out NXOpen.Layout | layout, | ||
out NXOpen.View | leftView, | ||
out NXOpen.View | rightView | ||
) |
This method creates a layout with two modeling views.
The views ** are created with names given. Layout and view tags are returned
Created in NX6.0.0
License requirements: None.
leftViewName | name for the left view |
rightViewname | name for the right view |
layout | Layout |
leftView | View |
rightView | View |
unsafe void NXOpen.LayoutCollection.DestroySplitScreenLayoutAndNamedViews | ( | NXOpen.Layout | layout | ) |
This method destroys the split screen layout along with the views * that are there in it
Created in NX6.0.0
License requirements: None.
layout | Layout |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Layout NXOpen.LayoutCollection.FindObject | ( | string | journalIdentifier | ) |
Finds the NXOpen.Layout with the given identifier as recorded in a journal.
An object may not return the same value as its JournalIdentifier in different versions of the software. However newer versions of the software should find the same object when FindObject is passed older versions of its journal identifier. In general, this method should not be used in handwritten code and exists to support record and playback of journals.
An exception will be thrown if no object can be found with the given journal identifier.
Created in NX3.0.0
License requirements: None.
journalIdentifier | Identifier to be found |
unsafe void NXOpen.LayoutCollection.NewLayoutDefinition | ( | NXOpen.LayoutDefinition.ArrangementType | arrangement, |
out NXOpen.LayoutDefinition | layoutArrangement | ||
) |
Constructs a NXOpen.LayoutDefinition object to be used to create a layout.
If a layout is not created using the created definition object, the client is responsible for deleting it.
Created in NX3.0.0
License requirements: None.
arrangement | Arrangement type |
layoutArrangement | Layout arrangement used to create a layout |
unsafe void NXOpen.LayoutCollection.RenameViewsInSplitScreenLayout | ( | NXOpen.Layout | layout, |
string | leftViewName, | ||
string | rightViewName | ||
) |
Using given names renames the views in split screen layout.
Created in NX6.0.0
License requirements: None.
layout | Layout |
leftViewName | name for the left view |
rightViewName | name for the right view |
NXOpen.Layout [] NXOpen.LayoutCollection.ToArray | ( | ) |
Returns an array of NXOpen.Layout objects.
|
get |
Returns the current layout of the part.
When in the drafting application and a drawing sheet is not displayed, this will return a layout that has limited operations that can be performed on it.
Created in NX3.0.0
License requirements: None.
|
get |
Returns the tag of this object.